这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

行业/技术

按内容类型

按产品类别

201-225 / 863

排序:
Chronicles of a High-Speed PCB including PCB Thermal Effects
This presentation takes you on a journey through a high speed PC board including PCB Thermal Effects. Presented in Canada.

研讨会演示 2017-09-15

PDF PDF 6.80 MB
是德科技工程基础教育计划
工程教育系列网上直播;即将举办的现场直播活动和按需点播。

研讨会演示 2017-09-12

Ixia – “5G for Dummies”
Ixia – “5G for Dummies”

研讨会演示 2017-08-30

PDF PDF 4.31 MB
ECOC 2017 是德科技期待您莅临指导
ECOC 2017 是德科技期待您莅临指导

研讨会

半导体参数测试:返回到基础知识
“返回到基础知识”研讨会讲述了进行快速脉冲 IV 测量的实用技巧和技术,以及实际电容测量的注意事项。

网上直播 -- 已存档的

您如何处理医疗/物联网设备引起的事件干扰?
Original broadcast June 20, 2017

网上直播 -- 已存档的

国际微波研讨会 (2017)
June 4 - 9, 2017; Honolulu, Hawaii

展览会

ActualTech + Ixia: Comparing 9 Different Approaches to Cloud in One Place Back-to-Back
Learn about cloud innovations for your enterprise andhow they might be implemented.

网上直播 2017-08-18

医疗无线技术应用提供的机会和挑战
Original broadcast July 18, 2017

网上直播

射频与微波测量基础
This 4-day class studies the principles of microwaves on transmission lines and power measurements, signal sources, mixers and modulation techniques, and the use of signal types in test applications.

课堂培训

Characterization and Modeling Challenges for Advanced Semiconductor Technologies - Seminar Materials
Seminar materials from the "Characterization and Modeling Challenges for Advanced Semiconductor Technologies" seminar.

研讨会演示 2017-08-14

Static Random Access Memory (SRAM) Cell Modeling in MBP 2017
The latest release Model Builder Program (MBP) 2017 now features a SRAM cell model generation package that’s designed to address the challenges of modern complex SRAM cell modeling, by enabling engineers to extract transistor-level and memory-cell models in one MBP session.

研讨会演示 2017-08-10

PDF PDF 1.44 MB
The New Re-centering Solution in MBP 2017 Update 1
A preview of the up-coming new re-centering function for re-centering an existing model to a new specification, with fully customizable device targets definition and scaling graph visualization.

研讨会演示 2017-08-10

PDF PDF 1.39 MB
How to Extract BSIM4 DC Model
Model Builder Program(MBP) 2017 improves the model extraction process through the use of special utilities and scripting. This new, improved modeling process will be demonstrated on a BSIM4 transistor.

研讨会演示 2017-08-10

PDF PDF 955 KB
Python-driven Table Generation in Automated Device Model Validation
MQA is a well-known, automated SPICE model validation software that enables engineers to check and analyze SPICE model libraries, compare different models, and generate quality assurance (QA) reports in a complete and efficient way. MQA 2017 extends these capabilities by introducing the Python Report Formatting System (PyRFS) module, which allows engineers to customize tables—either generate new tables or update existing tables—in .csv and .xlsx file formats.

研讨会演示 2017-08-10

PDF PDF 2.41 MB
Automatable RTN Measurement Using the B1500A Semiconductor Parameter Analyzer
As device lithographies have continued to shrink, understanding the impact of random telegraph noise (RTN) on integrated circuits has become increasingly important. Due to its innate random nature and dependence on applied voltage, characterizing RTN on a process requires many measurements to be made across a wafer at multiple gate-to-source biases. This section will cover the basics of RTN measurement and outline a cost-effective Keysight solution using WaferPro Express and the B1500A Semiconductor Device Analyzer.

研讨会演示 2017-08-10

PDF PDF 2.41 MB
What's New in Keysight Technologies' Device Modeling Portfolio 2017
Highlights of new capabilities in Keysight's end-to-end device modeling portfolio, Power Electronics modeling solution preview, Wafer-level 1/f noise & Random Telegraph Noise (RTN) measurement solutions, Model Builder Program (MBP), and Model Quality Assurance (MQA).

研讨会演示 2017-08-10

PDF PDF 3.19 MB
是德科技 EEsof EDA 客户培训和服务
是德科技 EDA 客户培训和服务简介。

培训资料 2017-08-08

Design and Simulation of 5G 28-GHz Phased Array Transceiver Webcast
August 3, 2017

网上直播 -- 已存档的

Design and Simulation of 5G 28-GHz Phased Array Transceiver Slides
Slides from the August 3, 2017 webcast

研讨会演示 2017-08-03

PDF PDF 8.17 MB
排除相干光通信系统故障-网络直播
Original broadcast April 22, 2015

网上直播 -- 已存档的

现代电子战网络威胁模拟和仿真-网络直播
Original broadcast July 26, 2017

网上直播 -- 已存档的

Video: 10-Tip Series to help you get more out of the 34980A Switch/Measure unit
View video clips to improve your productivity and get to results quickly with a switch/measure unit.

培训资料 2017-07-30

ProtectWise + Ixia: 3 Things to Know When Securing Mixed, Multi-Cloud Environments
Learn how complete visibility into cloud data enables ProtectWise Grid.

网上直播 2017-07-21

NFC Automated Device Validation Using an Oscilloscope
Provides an overview of NFC technology and discusses some of the measurements required to ensure that NFC devices meet critical specifications.

网上直播 2017-07-10

YOUTUBE YOUTUBE

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页