Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Modular Instruments

Support by Product Model Number:

1-25 of 1616

Sort:
Transitioning from M3601A to KS2201A
Translate an existing project designed with M3601A HVI into an equivalent implementation based on the HVI Python API provided by KS2201A.

Reference Guide 2020-11-25

PDF PDF 2.36 MB
M9195A PXIe Digital Stimulus/Response Soft Front Panel
Background and how-to-use information on the module's Soft Front Panel.

Help File 2020-11-13

CHM CHM 24.52 MB
M9195B PXIe Digital Stimulus/Response LabVIEW Driver Help
Help file for the KtMDsr LabVIEW Driver.

Help File 2020-11-13

M9195A/B PXIe Digital Stimulus/Response with PPMU: 250 MHz, 16 ch. - User Guide
Usage, configuration, and service information for the M9195A and M9195B PXIe Digital Stimulus/Response with PPMU module.

User Manual 2020-11-11

PDF PDF 4.12 MB
M9195A/B PXIe Digital Stimulus/Response with PPMU: 250 MHz, 16 ch. - Startup Guide
Installation and startup information for the M9195A and M9195B PXIe Digital Stimulus/Response with PPMU module.

Quick Start Guide 2020-11-11

PDF PDF 3.51 MB
M9506A 5-slot AXIe Chassis - Data Sheet
Datasheet for the M9506A 5-slot, high-power chassis

Data Sheet 2020-11-02

PDF PDF 1.45 MB
5G New Radio Base Station Test Solutions - Solution Brief
The Keysight S91XX Series 5G Multi-Band Vector Transceivers deliver industry-leading ACLR and EVM performance for improved measurement insight and reduced measurement uncertainty.

Brochure 2020-10-30

PDF PDF 2.10 MB
Accelerate 5G Testing: 5G Manufacturing Test Considerations - White Paper
The promise of 5G is faster and more reliable communications. To enable mobile broadband communications, 5G uses existing and new technologies to achieve extreme data throughputs. In this white paper, you will learn about the impact of the 3GPP evolution on your testing and solutions available to help you scale to production quickly.

Application Note 2020-10-26

PDF PDF 2.09 MB
M9601A PXIe Precision Source/Measure Unit - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9601A PXIe Precision Source/Measure Unit.

Installation Manual 2020-10-25

M9602A and M9603A PXIe Precision Source/Measure Units - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9602A and M9603A PXIe Precision Source/Measure Units.

Installation Manual 2020-10-25

PDF PDF 2.47 MB
M9614 and M9615A PXIe 5-Channel Precision Source/Measure Units - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9614A/M9615A PXIe 5-Channel Precision Source/Measure Unit.

Installation Manual 2020-10-25

PDF PDF 2.31 MB
LTE, LTE-Advanced FDD/TDD & NB-IoT/eMTC FDD X-Series Msmt. App, Multi-touch UI - Technical Overview
LTE, LTE-Advanced FDD/TDD, NB-IoT/eMTC FDD X-series measurement application for multi-touch X-Series signal analyzers. Learn more in this technical overview.

Technical Overview 2020-10-21

IOT8700 Series IoT Wireless Test Solution - Data Sheet
The Keysight IOT8700 series IoT wireless test solution can help you ensure that your products are robust, reliable and safe under any real-world condition. This cost-effective solution enables simplified over-the-air or conducted signaling testing of IoT devices in their actual operation mode and final form.

Data Sheet 2020-10-16

PDF PDF 1.71 MB
PXIe System Modules and Cable Interface – Installation Guide
Installation Guide for the Gen3 PXIe cable interface modules. The Module software driver is required.

Installation Manual 2020-10-14

PDF PDF 8.20 MB
Keysight Streamline Series USB Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the P500xA Series USB Vector Network Analyzer.

Data Sheet 2020-10-13

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

Technical Overview 2020-10-02

PDF PDF 813 KB
J-BERT M8020A High-Performance BERT and M8030A Multi-Channel BERT- Getting Started Guide
This guide provides high-level information for an initial setup of the Keysight J-BERT M8020A High-Performance BERT and M8030A Multi-Channel BERT

Quick Start Guide 2020-10-01

PDF PDF 9.47 MB
Keysight Technologies V2802A Option M81 – User’s and Service Guide
The Keysight V2802A Option M81 is an eight channel LO Distribution Instrument. It is designed for use with Keysight M9381A PXI VSG and M9391A PXI VSA product family. It facilitates the time or phase synchronization of a multi-channel source or signal analyzer measurement system by allowing them to share the same LO signal.

User Manual 2020-10-01

PDF PDF 9.78 MB
N4391SALC Optical Modulation Analysis Software - Data Sheet
The analysis software from Keysight’s Optical Modulation Analyzer portfolio can be used on your PC without any instrumentation. It offers all the analysis capabilities including its advanced signal processing algorithms for complex modulated optical signals

Data Sheet 2020-09-22

PDF PDF 1.05 MB
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2020-09-22

Keysight M9506A-BC1 5-Slot AXIe Chassis with Integrated Controller - User Guide
Usage, configuration, troubleshooting and service for option M9506A-BC1.

User Manual 2020-09-21

PDF PDF 9.25 MB
M9602A and M9603A PXIe Precision Source/Measure Units
This product fact sheet provides an overview of Keysight M9602A and M9603A PXIe Precision Source/Measure Unit, 15 MSa/s, 1 pA/100 fA, 60 V, 3.5 A DC/10.5 A pulse.

Brochure 2020-09-17

34970A Data Acquisition/Switch Unit Family - Technical Overview
The 34970A technical overview includes application details, technical specifications, product and module photos and ordering information.

Technical Overview 2020-09-17

S9130A Performance 5G Multi-Band Vector Transceiver
The Keysight S9130A Performance 5G Multi-Band Vector Transceiver covers FR1 (380 MHz to 8 or 12 GHz) along with a mmWave transceiver that covers FR2 (24.25 to 43.5 GHz).

Configuration Guide 2020-09-14

S9100A 5G Multi-Band Vector Transceiver - Data Sheet
Data sheet for Keysight S9100A 5G Base Station Manufacturing Test Solution

Data Sheet 2020-09-09

PDF PDF 1.62 MB

1 2 3 4 5 6 7 8 9 10 ... Next