您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

PXI / AXIe / DAQ 以及模組化解決方案

依產品型號搜尋可用的支援:

1-25 / 68

排序:
Test and Measurement Basics – DAQ
Spend 2 minutes on each topic ranging from the fundamentals of data acquisition to the more complex configurations of DAQ instruments. Simple and easy solutions to your DAQ related questions.

基本展示 2017-09-10

Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

基本展示 2017-08-17

Keysight HSD Youtube
View the Keysight HSD video

基本展示 2017-07-06

M9336A PXIe AWG - Key Capabilities on YouTube

基本展示 2017-06-28

5G Channel Sounding on YouTube
5G Channel Sounding on YouTube

基本展示 2017-06-13

Overcome Three Millimeter-Wave Measurement Challenges to 110 GHz YouTube video

基本展示 2017-06-02

10 GHz Modulation Bandwidths for Exploring 5G mmW Backhaul and Unlicensed Spectrum

基本展示 2017-06-02

5G mmWave for Wideband Applications Demo - video
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

基本展示 2017-05-22

PXI Oscilloscopes & Digitizers - Technical Support

基本展示 2017-03-23

PXI / AXIe / DAQ & Modular Solutions - Technical Support

基本展示 2017-03-19

Experience a fully featured oscilloscope in PXI - Keysight M924xA PXI oscilloscopes - Video
This video gives you a brief overview of the M924xA PXI oscilloscopes’ key capabilities, with multiple bandwidth configurations up to 1 GHz. See how the new instruments take modular analysis to a whole new level.

基本展示 2017-03-10

Keysight PXI 向量網路分析儀總覽
PXI, PXIe, VNA, network analyzer, vector network analyzer, M9370A, M9371A, M9372A, M9373A, M9374A, M9375A youtu.be/REUipAZySLE

基本展示 2017-02-06

利用 M8040A 64Gbaud BERT 簡化 PAM-4 接收器測試 - 影片
適用於 PAM-4 和 NRZ 之 M8040A 64Gbaud 高效能 BERT 概述。此影片解釋目標應用並展示重要功能和輸出效能。

基本展示 2016-11-30

N4917B 光接收器應力測試解決方案 - 影片
此影片提供是德科技 N4917B 自動化 100G 光接收器應力測試解決方案的概述。了解 Keysight N4917B 解決方案如何協助您大幅加快執行 100G LR4、ER4 和 SR4 光接收器相符性測試。

基本展示 2016-11-30

Video: How to test coherent digital signal processors by generating impairments
This video covers how to test coherent digital signal processors. Through using an arbitrary waveform generator, together with optical modulation generation software, the video shows how to generate waveforms in real-time and change the properties of the signals generated at run-time to test coherent DSPs.

基本展示 2016-11-30

How to characterize PAM-4 transmitters
This video will illustrate how to characterize PAM-4 signals described in standards such as IEEE 802.3bs (200G/400G Ethernet) and the Optical Internetworking Forum-Common Electrical Interface–56G implementation agreement (CEI-56G-XX-PAM4), using the Keysight N109X DCA-M Series of Oscilloscopes.

基本展示 2016-11-17

Product and market news - Live from ECOC 2016
VP of Internet Infrastructure Solutions Joachim Peerlings provides product and market updates

基本展示 2016-10-21

How to use AWG measurements to help with PAM-4 implementation
Learn how to use an arbitrary waveform generator and scopes to measure and analyze PAM-4 signals. Elements include transitioning from NRZ to PAM-4 signals, influencing the shape of the eye and the resulting spectral behavior, adding distortions to see receiver response, adding pre-distortion, and embedding your channel.

基本展示 2016-02-29

How to test PCIe 4.0
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

基本展示 2016-02-12

USB 3.1 10G Type-C Receiver Testing - video
How do you test a USB 3.1 gen2 10G Type-C receiver? It can be very complex. This video provides an overview of intrinsic jitter requirements, automated calibration options, getting your device into loopback mode, and more!

基本展示 2016-01-25

Video - What is the USB Type-C Signal Plan? How does orientation independence happen?
This video describes the signal plan for the new USB Type-C connector.

基本展示 2015-12-16

M8196A Arbitrary Waveform Generator ECOC Video 2015
Even at highest data rates, the M8196A arbitrary waveform generator reaches outstanding signal quality. This video demonstrates this for 56 GBaud PAM-4 & 16-QAM and 32GBaud 64-QAM signals.

基本展示 2015-11-09

5G Test Bed for Waveform Generation and Analysis, Reference Solutions on YouTube

基本展示 2015-08-31

MUlti-Operator with M937xA PXle Vector Network Analyzers
MUlti-Operator with M937xA PXle Vector Network Analyzers

基本展示 2015-07-29

PDF PDF 988 KB
100Gb Ethernet Optical and Electrical Stressed Receiver Test
Learn about 100Gb Ethernet optical and electrical stressed receiver eye testing. From the set up revolving around the J-BERT M8020A M8000 J-BERT, 81600B tunable Laser and 81600D digital communication analyzer. Keysight offers industry leading signal performance as well as the repeatability that customers are looking for in this industry.

基本展示 2015-07-23

1 2 3 下一頁