Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-25 sur 45

Tri:
3D Visualization of 5G NR Beams and KPIs
With Keysight's 3D Visualizer you can view 5G NR beams and KPIs on a 3D map.

Démonstration de base 2019-08-21

Nemo Invex II - Brochure
This 2-page brochure introduces key features and benefits of Nemo Invex II

Brochure 2019-08-20

PDF PDF 4.70 MB
Live 5G NR Measurements in New York with Nemo Handy
Using Keysight’s handheld measurement solution Nemo Handy to measure and analyze a live 5G NR network in New York.

Démonstration de base 2019-08-14

Taking 5G Network Testing to Another Level with Nemo Handy and Nokia Drone
The 5G NR support in Nemo Handy enables mobile network operators and network vendors to test the advanced features and performance of 5G NR networks both outdoors and in busy and crowded indoor spaces.

Démonstration de base 2019-07-16

Nemo Analyze - Brochure
This 2-page brochure introduces key features and benefits of Nemo Analyze

Brochure 2019-07-05

PDF PDF 1.81 MB
Nemo Handy Running on Samsung Galaxy S10 5G Mobile Device
The 5G NR support in Nemo Handy enables operators and network vendors to test the advanced features and performance of 5G NR networks, for example, in busy and crowded indoor spaces.

Démonstration de base 2019-06-28

NB-IoT and LTE Cat-M1 Field Measurements and SLA Verification - Application Note
This application note introduces new Cellular IoT (CIoT) technologies and describes the importance of NB-IoT and LTE Cat-M1 field testing and SLA verification.

Notes d’application 2019-05-16

Nemo Walker Air - Brochure
This 2-page brochure introduces key features and benefits of Nemo Walker Air

Brochure 2019-05-16

PDF PDF 1.88 MB
Nemo Handy - Brochure
This 2-page brochure introduces key features and benefits of Nemo Handy.

Brochure 2019-05-10

PDF PDF 1.37 MB
Nemo Outdoor - Brochure
This 2-page brochure introduces key features and benefits of Nemo Outdoor.

Brochure 2019-03-13

PDF PDF 1.43 MB
5G NR drive testing and benchmarking with Nemo Intelligent Device Interface
Nemo Intelligent Device Interface is a new device control solution for QoS and QoE measurements. It enables the benchmarking and drive testing of all cellular technologies ranging from legacy 2G to 5G NR and is easily expandable from a single handheld unit to a large-scale benchmarking system.

Démonstration de base 2019-02-20

Nemo Intelligent Device Interface - Brochure
Nemo Intelligent Device Interface brochure.

Brochure 2019-02-13

PDF PDF 1.44 MB
Nemo Autonomous Probe 4UE - Brochure
This 2-page brochure introduces key features and benefits of Nemo Autonomous Probe 4UE

Brochure 2019-02-07

PDF PDF 1.46 MB
5G NR Field Measurements with Nemo Outdoor and Qualcomm X50 Modem
5G NR field measurement results with Nemo Outdoor being connected to Qualcomm X50 5G NR test terminal. Detailed run-through of analyzing 4G and 5G network data simultaneously.

Démonstration de base 2019-02-05

Nemo Handy is Ready for 5G NR
First 5G NR measurements performed with Nemo Handy running on Qualcomm X50 5G NR test terminal.

Démonstration de base 2019-02-05

5G NR Drive Test in Elisa Network
5G NR coverage measurements help to understand the differences between 5G NR and 4G deployments and the impact of having both technologies on the same sites. Elisa is a leader in the implementation of 5G NR in Finland and Estonia. Together with Keysight, Elisa conducts early 5G NR field measurements.

Démonstration de base 2019-01-19

Nemo WindCatcher - Brochure
This 2-page brochure introduces key features and benefits of Nemo WindCatcher.

Brochure 2019-01-07

PDF PDF 1.87 MB
5G NR Beam Coverage and Quality Field Measurement with Nemo Solutions
Using Keysight Nemo 5G scanner solutions to measure and analyze coverage and quality of 5G NR beams in real field conditions.

Démonstration de base 2018-12-03

5G NR Beam Coverage and Quality Field Measurement with Nemo Solutions
Using Keysight Nemo 5G scanner solutions to measure and analyze coverage and quality of 5G NR beams in real field conditions.

Démonstration de base 2018-12-03

Field Testing in 5G NR - White Paper

Notes d’application 2018-11-01

PDF PDF 2.63 MB
Nemo Cloud - Brochure
This 2-page brochure introduces key features and benefits of Nemo Cloud.

Brochure 2018-10-10

PDF PDF 1.26 MB
NB-IoT and LTE-M Field Measurements with Keysight Nemo IoT Measurement Solutions

Démonstration de base 2018-09-11

Nemo IoT Meter - Brochure
Brochure for the Nemo IoT meter.

Brochure 2018-06-27

PDF PDF 836 KB
Nemo Handy IoT Brochure
Brochure for Nemo Handy IoT

Brochure 2018-06-26

PDF PDF 266 KB
Handheld IoT Network Coverage Verification with Nemo IoT Meter

Démonstration de base 2018-06-26

1 2 Page suivante