이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-14 / 14

정렬방식:
What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2020-09-08

FlexDCA: What Licenses Do I Have, And What Features Do They Enable?
FlexDCA: What Licenses Do I Have, And What Features Do They Enable?

FAQ 2018-12-10

Is calibration included in the 86100DU-WN7 Windows 7 upgrade?
86100DU-WN7 is a return to service center upgrade and does include calibration, in addition to a certificate of calibration and data.

FAQ 2017-06-28

86107A를 연속 주파수 대역에 걸쳐 작동시킬 수 있습니까?
86100A/B/C 메인프레임에 펌웨어 버전 A04.10 이상이 설치되어 있으면 86107A를 다음의 연속 주파수 범위에 걸쳐 사용할 수 있습니다.

FAQ 2013-12-12

Can I upgrade my 86100A, 86100B or 86100C mainframe to obtain an 86100D?
The 86100D has major hardware differences that make an upgrade uneconomical. Keysight regularly offers trade-in and other incentive programs for DCA mainframes. Contact your local representative for details about the current trade-in program available for your unit.

FAQ 2013-11-27

Can I upgrade to option 001(Host USB interface) for the U1600A Series Handheld Oscilloscopes after purchase?
No, you cannot upgrade to option 001 for the U1600A Series Handheld Oscilloscopes after purchase….

FAQ 2013-11-17

이전에 구매한 스코프/로직애널라이저의 소프트웨어 라이선스를 다시 설치할 수 있나요?
주문번호와 certificate 번호가 필요합니다.

FAQ 2011-10-23

Why i can't find other languages help file setting in U160X A/B series HH oscilloscope?
In order to access to other language, please go to respective product support page in www.Keysight.com. Go to Driver & Software page, select Firmware Update.

FAQ 2011-09-12

How do I download my preferred Quick Help language for my U1602A/U1604A Handheld Oscilloscope?
Download your preferred Quick Help language for the U1602A and U1604A Handheld Oscilloscope from the Product Reference CD……

FAQ 2009-05-03

Is it possible to upgrade my DSO6000 Series oscilloscope to a MSO model?
Yes, by purchasing one of these upgrade kits ...

FAQ 2008-08-01

What types of removable disk drives do Infiniium scopes have?
Since their introduction in 1997, Infiniium scopes have offered several removable disk formats.

FAQ 2005-02-14

1130-시리즈 InfiniiMax 프로브를 지원하는 Infiniium 스코프 모델은 무엇입니까?
1130-시리즈 InfiniiMax 프로브를 지원하는 Infiniium 스코프 모델은 무엇입니까?

FAQ 2005-02-03

How do I upgrade or reinstall my 54800-series oscilloscope's operating system and scope software?
Upgrade and recovery software is available free of charge at ...

FAQ 2004-07-29

Keysight Infiniium Oscilloscopes: What Printers are Recommended?

FAQ 2002-06-27