検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-15 / 15

並べ替え
What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2020-09-08

FlexDCA: What Licenses Do I Have, And What Features Do They Enable?
FlexDCA: What Licenses Do I Have, And What Features Do They Enable?

FAQ 2018-12-10

Is calibration included in the 86100DU-WN7 Windows 7 upgrade?
86100DU-WN7 is a return to service center upgrade and does include calibration, in addition to a certificate of calibration and data.

FAQ 2017-06-28

86107Aには周波数の制限があったと思いますが、この制限以外の周波数で使う事は出来ますか?
はい、86100のファームウェアのバージョンがA04.10以降であれば、下記周波数範囲内の任意の周波数でご使用いただけます。

FAQ 2013-12-12

86100Aまたは86100Bメインフレームの86100Cへの改造は可能でしょうか?
いいえ。86100A/Bから86100Cへのメインフレーム (ハードウェア) の改造は行えません...

FAQ 2013-11-27

Can I upgrade to option 001(Host USB interface) for the U1600A Series Handheld Oscilloscopes after purchase?
No, you cannot upgrade to option 001 for the U1600A Series Handheld Oscilloscopes after purchase….

FAQ 2013-11-17

[サービス] 以前購入したオシロスコープやロジック・アナライザ用ソフトウェアのライセンス・キー、パスワードの回復方法は?
オーダ番号と認証番号が分かる場合、以下のページから該当する製品のライセンス・キーを得ることができます

FAQ 2012-04-04

Why i can't find other languages help file setting in U160X A/B series HH oscilloscope?
In order to access to other language, please go to respective product support page in www.Keysight.com. Go to Driver & Software page, select Firmware Update.

FAQ 2011-09-12

Infiniiumオシロスコープに搭載されているリムーバブル・ディスク・ドライブのタイプは?
1997年に販売開始されて以来、Infiniiumオシロスコープには何種類かのリムーバブル・ディスク・ドライブが搭載されています。

FAQ 2010-11-07

U1600シリーズ・ハンドヘルド・オシロスコープ用のクイック・ヘルプ言語のダウンロード方法は?
U1600製品リファレンスCDから、希望する言語をダウンロードできます。以下の手順に従って、クイック・ヘルプ言語をダウンロードしてください。

FAQ 2009-05-03

Is it possible to upgrade my DSO6000 Series oscilloscope to a MSO model?
Yes, by purchasing one of these upgrade kits ...

FAQ 2008-08-01

Which models of Infiniium scopes support the 1130-series InfiniiMax probes?
With the right software revision, any model of Infiniium scope will support the InfiniiMax probes ...

FAQ 2004-09-30

How do I upgrade or reinstall my 54800-series oscilloscope's operating system and scope software?
Upgrade and recovery software is available free of charge at ...

FAQ 2004-07-29

54600シリーズのオプション005の後付けはできますか?
54600シリーズに、オプション005を後付けをする事はできません。

FAQ 2002-09-13

Keysight Infiniium Oscilloscopes: What Printers are Recommended?

FAQ 2002-06-27