这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-14 / 14

排序:
What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2020-09-08

FlexDCA: What Licenses Do I Have, And What Features Do They Enable?
FlexDCA: What Licenses Do I Have, And What Features Do They Enable?

FAQ 2018-12-10

Is calibration included in the 86100DU-WN7 Windows 7 upgrade?
86100DU-WN7 is a return to service center upgrade and does include calibration, in addition to a certificate of calibration and data.

FAQ 2017-06-28

Can I operate 86107A over continuous frequency bands?
The 86107A can operate over the following continuous frequency range if the 86100A/B/C mainframe has firmware revision A04.10 or above.

FAQ 2013-12-12

Can I upgrade my 86100A, 86100B or 86100C mainframe to obtain an 86100D?
The 86100D has major hardware differences that make an upgrade uneconomical. Keysight regularly offers trade-in and other incentive programs for DCA mainframes. Contact your local representative for details about the current trade-in program available for your unit.

FAQ 2013-11-27

怎样才能找回以前购买的示波器或逻辑分析仪软件选项的许可密码或口令?
如果您有订货编号和证书编号,可以从下述网址获得许可密码:http://keysight.com/find/softwarelicense

FAQ 2011-10-23

Why i can't find other languages help file setting in U160X A/B series HH oscilloscope?
In order to access to other language, please go to respective product support page in www.Keysight.com. Go to Driver & Software page, select Firmware Update.

FAQ 2011-09-12

我可以在购买U1600A系列示波器之后加装001选件么?
不可以。选件001必须在购买示波器的时候声明加装,否则购买之后无法升级。

FAQ 2011-06-06

可以把现用的DSO6000A升级为MSO6000A系列的示波器吗?
可以。

FAQ 2011-06-06

How do I download my preferred Quick Help language for my U1602A/U1604A Handheld Oscilloscope?
Download your preferred Quick Help language for the U1602A and U1604A Handheld Oscilloscope from the Product Reference CD……

FAQ 2009-05-03

What types of removable disk drives do Infiniium scopes have?
Since their introduction in 1997, Infiniium scopes have offered several removable disk formats.

FAQ 2005-02-14

Which models of Infiniium scopes support the 1130-series InfiniiMax probes?
With the right software revision, any model of Infiniium scope will support the InfiniiMax probes ...

FAQ 2004-09-30

How do I upgrade or reinstall my 54800-series oscilloscope's operating system and scope software?
Upgrade and recovery software is available free of charge at ...

FAQ 2004-07-29

Keysight Infiniium Oscilloscopes: What Printers are Recommended?

FAQ 2002-06-27