Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Impedance Analyzers [Discontinued]

Support by Product Model Number:

1-25 of 44

Sort:
E4991A RF Impedance/Material Analyzer Service Manual
The Service Manual is a guide to servicing the E4991A RF Impedance/Material Analyzer. The manual contains information requisite to do performance test, adjust, troubleshoot, and repair.

Service Manual 2016-12-21

PDF PDF 5.86 MB
E4991A RF Impedance/Material Analyzer Programming Manual
This manual provides programming information for performing automatic measurement with the E4991A. It includes an outline of remote control, procedures for detecting measurement start (trigger) and end (sweep end), application programming examples, command reference, and related information.

Programming and Syntax Guide 2012-09-01

4294A Precision Impedance Analyzer Programming Manual
This manual describes how to write and use BASIC program to control the 4294A and describes how HP Instrument BASIC works with the analyzer.

Programming and Syntax Guide 2012-08-01

PDF PDF 3.52 MB
E4991U Option 007 Temperature Characteristic Test Kit Upgrade Kit Upgrade Manual
This manual describes the information on the E4991U Option 007 to retrofit the Temperature Characteristic Test Kit to the Keysight E4991A.

User Manual 2012-08-01

PDF PDF 117 KB
E4991A RF Impedance/Material Analyzer Installation and Quick Guide
This manual describes installation of the instrument after it is delivered and the basic procedures for applications and analysis. Refer to this manual when you use the E4991A for the first time.

Quick Start Guide 2012-06-01

E4991A RF Impedance/Material Analyzer Operation Manual
This manual describes most of the basic information needed to use the E4991A. It provides a function overview, detailed operation procedure for each function, measurement examples, specifications, and supplemental information.

User Manual 2012-06-01

4291B Security Features
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal.

Reference Guide 2009-05-01

PDF PDF 43 KB
Printer Compatibility
This page explains the printer support policy and the latest printer compatibility updates.

User Manual 2009-02-10

E4991A Security Features
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal.

Reference Guide 2008-02-01

PDF PDF 33 KB
4396B Security Features
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal.

Reference Guide 2008-02-01

PDF PDF 22 KB
4294A Security Features
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal.

Reference Guide 2008-02-01

PDF PDF 47 KB
4294A Precision Impedance Analyzer Service Manual
This manual describes how to adjust troubleshoot and repair the instrument.

Service Manual 2007-01-01

PDF PDF 9.02 MB
16195B Calibration Kit Operation Note
Keysight 16195B is a calibration kit for Keysight 4287A RF LCR Meter or E4991A impedance / material analyzer. The calibration using the Keysight 16195B is performed on the 7 mm connector plane.

User Manual 2006-10-01

PDF PDF 595 KB
4395A Network/Spectrum/Impedance Analyzer Operation Manual
This manual describes most of the basic information needed to use the 4395A.

Operation Manual 2003-05-01

4396B Network/Spectrum/Impedance Analyzer Function Reference
This manual describes all function accessed from the front panel keys and softkeys. It also provides information on options and accessories available, specifications, system performance, and some topics about the analyzer's features.

Reference Guide 2003-05-01

PDF PDF 9.92 MB
4396B Network/Spectrum/Impedance Analyzer User Guide
The User's Guide walks you through system setup and initial power on, shows how to make basic measurements, explains commonly used features, and typical application measurement examples. After you receive your analyzer, begin with this manual.

User Manual 2003-05-01

PDF PDF 1.84 MB
4396B Network/Spectrum/Impedance Analyzer GPIB Command Reference
This manual provides a summary of all available GPIB commands. It also provides information on the status reporting structure and the trigger system (these features conform to the SCPI standard).

User Manual 2003-05-01

PDF PDF 1.94 MB
4396B Network/Spectrum/Impedance Analyzer GPIB Programming Guide
This manual shows how to write and use BASIC program to control the analyzer and describes how HP Instrument BASIC works with the analyzer.

User Manual 2003-05-01

PDF PDF 1.50 MB
4294A Precision Impedance Analyzer Operation Manual
Most of the basic information necessary for using the Keysight 4294A is provided in this manual. It describes installation, preparation, measurement operation including calibration, performances (specifications), key definitions, and error messages.

Operation Manual 2003-03-01

PDF PDF 12.82 MB
4395A Network/Spectrum/Impedance Analyzer Programming Manual
The Programming Manual shows how to write and use BASIC program to control the analyzer and describes how HP Instrument BASIC works with the analyzer.

Programming and Syntax Guide 2002-12-01

4396B Network/Spectrum/Impedance Analyzer Opt010 Operating Handbook
This manual describes the unique impedance measurement functions of the 4396B with option 010.

User Manual 2002-11-01

PDF PDF 669 KB
4395A Network/Spectrum/Impedance Analyzer Service Manual
This manual describes how to adjust troubleshoot and repair the instrument.

Service Manual 2002-08-01

PDF PDF 19.49 MB
4291B RF Impedance/Material Analyzer Operation Manual
This document references a discontinued or obsolete product and is for information only.

Operation Manual 2001-08-28

PDF PDF 11.64 MB
4291B RF Impedance/Material Analyzer Service Manual
This document references a discontinued or obsolete product and is for information only.

Service Manual 2001-03-01

PDF PDF 3.91 MB
4291B RF Impedance/Material Analyzer Quick Start Guide
This document references a discontinued or obsolete product and is for information only.

Quick Start Guide 2001-03-01

PDF PDF 1.79 MB

1 2 Next