这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 117

排序:
PNA 系列微波网络分析仪
PNA 系列微波网络分析仪

配置指南 2019-06-11

World Leading High-Accurate Dk/Df Measurement System, PCB Measurement, 900MHz - 15GHz
Keycom Corp.

Solution Brief 2019-04-24

World Leading High-Accurate Dk/Df Measurement System for Film, Powder etc., 1GHz - 10GHz
Keycom Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Thin Film, 20GHz - 140GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Plate Material, 8.2 GHz - 140GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for High/Low Temperature, -70C to 300C degree
Keycom Corp.

Solution Brief 2019-04-11

Versatile material test solution 5GHz - 110GHz
Easy to use free space solution for permittivity,permeability, and oblique reflection

手册 2019-03-07

PDF PDF 953 KB
Versatile material test solution 5GHz - 110GHz
Kanto Electronic Application and Development Inc.

Solution Brief 2019-03-07

是德科技 LCR 表、阻抗分析仪 和测试夹具
是德科技 LCR 表、阻抗分析仪 和测试夹具

选型指南 2018-12-19

85072A 10-GHz Split Cylinder Resonator
This technical overview provides an overview of features, measuring examples, and specification of the 85072A 10 GHz split cylinder resonator.

技术总览 2018-06-12

Near-Field Noise Suppression Sheet Evaluation System Transmission Attenuation Power Ratio Measuremen
KEYCOM Corp.

Solution Brief 2018-04-27

是德科技 用于对基板进行介电测量的 分离式介电谐振器
是德科技 用于对基板进行介电测量的 分离式介电谐振器

应用说明 2017-11-27

是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案
是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案

应用说明 2017-11-26

是德科技 材料介电特性的测量基础
是德科技 材料介电特性的测量基础

应用说明 2017-11-26

是德科技材料测量: PCB 材料
是德科技材料测量: PCB 材料

应用说明 2017-11-24

是德科技使用 Keysight 材料测量解决方案进行介电性能测量
是德科技使用 Keysight 材料测量解决方案进行介电性能测量

手册 2017-11-23

PDF PDF 1.62 MB
Keysight Technologies N1500A 材料测量套件
Keysight Technologies N1500A 材料测量套件

技术总览 2017-11-23

16454A Magnetic Material Test Fixture Operation and Service Manual
This manual describes basic information needed to use the 16454A. It provides a general information, specifications, operation, and service information.

用户手册 2017-09-01

PDF PDF 1.43 MB
16453A Dielectric Material Test Fixture Specification and Service Manual
16453A Dielectric Material Test Fixture Specification and Service Manual

用户手册 2017-08-22

16452A Liquid Test Fixture Operation and Service Manual
16452A Liquid Test Fixture Operation and Service Manual

用户手册 2017-08-05

Impedance Measurement Handbook - 6th Edition - Application Note
This 140 page handbook is Keysight Technologies's most detailed information on the basics of impedance measurements using Keysight's LCR meters and impedance analysers. It provides the theory, test set-upinformation, error discussion, etc.

应用说明 2016-11-02

Safety/Regulatory Addendum for the Keysight 35670AFFT Dynamic Signal Analyzer
This document is a supplement to the Safety Information document (#5185-8500) and the 35670A User and Service Guides. In case of conflicting information, the information in this document supersedes the information in the other documents for the Keysight 35670A FFT Dynamic Signal Analyzer.

用户手册 2016-08-01

PDF PDF 258 KB
阻抗测量附件
本文介绍了可以与 LCR 表、电阻表、电容表、阻抗分析仪和综合分析仪结合使用的所有阻抗测试夹具。

选型指南 2016-04-13

35670A Dynamic Signal Analyzer - Data Sheet
This publication describes the features and specificationsof the 35670A 1 to 4 channel portable DSA and its option computed order tracking, real-time octave measurement microphone adapter and power supply, swept sine, curve fit and synthesis, Instruments BASIC, arbitrary waveform source, and memory for acoustics testing.

产品资料 2016-02-22

PDF PDF 773 KB

1 2 3 4 5 下一页