这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 67

排序:
是德科技基础仪器
是德科技基础仪器

手册 2019-10-14

PDF PDF 2 MB
E5061B ENA Series Vector Network Analyzer - Product Fact Sheet
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight E5080B ENA Series Vector Network Analyzer.

手册 2019-05-30

PDF PDF 395 KB
E4980A Precision LCR Meter 20 Hz to 2 MHz - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4980A Precision LCR Meter.

促销资料 2018-02-08

PDF PDF 986 KB
Handheld Test Tools – Brochure
This document provides a quick summary of Keysight's handheld models.

手册 2017-12-05

PDF PDF 3.71 MB
产品快报 Keysight U1700 系列手持式电容/LCR 表
产品快报 Keysight U1700 系列手持式电容/LCR 表

促销资料 2017-11-29

PDF PDF 776 KB
是德科技 E4980A 精密 LCR 表 20 Hz 至 2 MHz
是德科技 E4980A 精密 LCR 表 20 Hz 至 2 MHz

手册 2017-11-28

PDF PDF 2.06 MB
Keysight E5061B 网络分析仪
Keysight E5061B 网络分析仪

促销资料 2017-11-28

PDF PDF 870 KB
Keysight E4980A 精密 LCR 表, 20 Hz 至 2 MHz
Keysight E4980A 精密 LCR 表, 20 Hz 至 2 MHz

促销资料 2017-11-28

PDF PDF 396 KB
是德科技E4981A 电容表树立陶瓷电容器产品测试的新标准
是德科技E4981A 电容表树立陶瓷电容器产品测试的新标准

手册 2017-11-28

PDF PDF 1.92 MB
产品快报 Keysight E4982A LCR 表 1 MHz ~ 3 GHz
产品快报 Keysight E4982A LCR 表 1 MHz ~ 3 GHz

促销资料 2017-11-27

PDF PDF 215 KB
KeysightE4980AL 精密 LCR 表20 Hz 至 300 kHz/500 kHz/1 MHz
KeysightE4980AL 精密 LCR 表20 Hz 至 300 kHz/500 kHz/1 MHz

手册 2017-11-24

PDF PDF 1.18 MB
是德科技手持式工业电子测量仪表适用于电子、电气和工业过程测试
是德科技手持式工业电子测量仪表适用于电子、电气和工业过程测试

手册 2017-11-23

PDF PDF 2.27 MB
是德科技使用 Keysight 材料测量解决方案进行介电性能测量
是德科技使用 Keysight 材料测量解决方案进行介电性能测量

手册 2017-11-23

PDF PDF 1.62 MB
德科技E4991B 阻抗分析仪
德科技E4991B 阻抗分析仪

手册 2017-11-23

PDF PDF 3.47 MB
Keysight E4990A 阻抗分析仪
Keysight E4990A 阻抗分析仪

手册 2017-11-22

PDF PDF 5.47 MB
E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4980A (or E4980AL) Precision LCR Meter.

手册 2017-08-15

PDF PDF 378 KB
Reach Higher in RF—with Confidence - Flyer
Portfolio of RF products sold thru distribution

手册 2017-07-20

PDF PDF 763 KB
[Power Device] Switching circuit design techniques using power devices such as GaN and SiC
Are you missing out on a better design technique, thinking in the following way?

手册 2016-12-28

PDF PDF 518 KB
E4981A Capacitance Meter 120 Hz/1 kHz/1 MHz - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4981A Capacitance Meter.

促销资料 2016-12-14

PDF PDF 508 KB
E5061B Network Analyzer, 100 kHz to 1.5 GHz/3 GHz, 5 Hz to 3 GHz - Brochure
This brochure introduces overview of the E5061B network analyzer, including its RF NA options (100 kHz to 1.5/3 GHz), LF-RF NA option (5 Hz to 3 GHz), and impedance analysis option.

手册 2016-03-23

PDF PDF 6.45 MB
是德科技 用 Keysight ENA 系列网络分析仪直观呈现无线充电效率
是德科技 用 Keysight ENA 系列网络分析仪直观呈现无线充电效率

促销资料 2015-10-10

PDF PDF 459 KB
Wireless Power Transfer Analysis with Keysight ENA Series Network Analyzers - Flyer
This two-page flyer summarizes benefits of option 006 wireless power transfer analysis solution available in Keysight E5072A/E5061B/E5063A ENA series network analyzers

促销资料 2015-09-01

PDF PDF 1.59 MB
Accelerate Your MEMS Device Development & Manufacturing Efficiency Using Impedance Test Instruments
This brochure describes a general overview of Keysight’s capabilities in MEMS device testing and generates awareness of Keysight impedance MEMS test solution to customer.

手册 2015-08-25

PDF PDF 1.70 MB
Ferramentas de Teste de Mão - Brochura
Este documento é uma versão compacta da Brochura HH que fornece um rápido resumo de todos os modelos de ferramentas de mão.

手册 2015-06-18

PDF PDF 453 KB
E4980AL Precision LCR Meter versus HAMEG HM8118 LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a HAMEG HM8118 LCR meter.

同类产品比较 2014-12-02

PDF PDF 498 KB

1 2 3 下一页