这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

1-10 / 10

排序:
Quarterly Basic Instruments Flyer
Keysight’s essential instruments for every engineer. Are you building a general purpose bench? Start here to see our solution set for fundamental measurements and device characterization. Flyer spotlights a new tip or technology each quarter.

手册 2018-02-01

PDF PDF 983 KB
53131A, 53132A and 53181A Universal Counters - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 53131A, 53132A and 53181A Universal Counters.

促销资料 2015-05-14

PDF PDF 252 KB
53200 RF/Universal Frequency Counter/Timers Models:53210A,53220Aand 53230A - Quick Fact Sheet
This Quick Fact Sheet describes the benefits and specifications of the new 53200 family of counters.

促销资料 2012-12-12

PDF PDF 238 KB
53147A, 53148A, 53149A Microwave - Quick Fact Sheet
This 2-page quick fact sheet outlines the key features and specifications for Keysight's 53140 series microwave frequency counters.

手册 2012-12-01

PDF PDF 151 KB
53150 Series Continuous Wave (CW) Microwave Counters - Quick Fact Sheet
2-page quick fact sheet outlines the key features and specifications for Keysight's 53150 series microwave frequency counters.

手册 2011-06-24

PDF PDF 554 KB
包含频率计数器使用技巧与诀窍的免费 CD
立即注册,免费得 CD 和使用技巧

促销资料 2011-04-27

53200 系列射频和通用计数器/计时器产品快报
该双页产品快报概括介绍了 Keysight 53200 系列射频和通用计数器/计时器的主要特性和技术指标。

促销资料 2010-10-15

PDF PDF 282 KB
免费提供频率计数器使用技巧与诀窍
免费提供频率计数器使用技巧与诀窍

促销资料 2010-10-15

免费的频率计数器使用技巧和诀窍
进行注册,以获得使用技巧和诀窍及促销代码。

促销资料 2010-10-15

5334B Brochure

手册 1998-05-01

PDF PDF 1.93 MB