Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-19 sur 19

Tri:
Solutions for Measuring Permittivity and Permeability w/LCR Meters & Impedance Analyzers
This application note presents the technologies and methods for measuring permittivity and permeability. The document focuses on impedance measurement technology with the following advantages: Wide frequency range from 20Hz to 1GHz High measurement accuracy Simple preparations (fabrication of material, measurement setup) for measurement.

Notes d’application 2016-06-12

Using the Hardware Interface on the Keysight N1231B PCI Three-Axis Laser Board with External Sampling
This paper covers how to use the signals on the N1231B board’s hardware IO connectors for transferring position information to other devices.

Notes d’application 2011-04-14

Better, Safer Power Generation Measurements in Less Time
Attached is a White Paper by John Demcko of Arizona Public Service and John Jensen of Hewlett-Packard, first published in Realtime Update, Fall 1995 - Winter 1996, Hewlett-Packard, that discusses safer power generation measurements in less time. If you're trying to boost efficiency in an electric...

Notes d’application 2004-02-20

PDF PDF 136 KB
Is Phase Missing from your Diagnostic Toolbox?
We all know that dynamic signal analyzers provide some great frequency-domain tools for diagnosing rotating machinery problems. However, in a rush to FFT ourselves into the frequency domain, it s too easy to overlook a powerful time-domain tool. Phase can be a real lifesaver when you re trying...

Notes d’application 2004-02-20

PDF PDF 88 KB
Migration Information for the 3852A Data Acquisition/Control Unit
The 3852A Data Acquisition/Control Unit has been a highly popular product since it's introduction in 1985.

Notes d’application 2003-02-19

Achieving Maximum Accuracy and Repeatability
Covers positioning errors due to lasers, electronics, optics, alignment, and environmental conditions

Notes d’application 2001-03-21

PDF PDF 734 KB
Fundamentals of Signal Analysis (AN 243)
This Application Note is a primer for those who are unfamiliar with the advantages of analysis in the frequency and modal domains and with the class of analyzers we call dynamic signal analyzers. It explains the time, frequency and modal domains and provides an overview of the major functions and...

Notes d’application 2000-06-01

PDF PDF 3.37 MB
Fundamentals of Modal Testing (AN 243-3)
This modal test 56 page Application Note provides an verview of structural dynamics theory, the measurement process for acquiring frequency response data, parameter estimation (curve fitting), and the analytical techniques of structural analysis and their relation to experimental testing (such...

Notes d’application 2000-05-01

Control System Development Using Dynamic Signal Analyzers (AN 243-2)
This Application Note provides a review of the basic concepts of control systems, an introduction to the features and functions of DSAs that apply to control systems design and testing, and a glossary of control system terms. The Note discusses the key concepts engineers need to measure in...

Notes d’application 1998-03-01

PDF PDF 420 KB
Effective Machinery Measurements Using Dynamic Signal Analyzers (AN 243-1)
This Application Note outlines the benefits of vibration analysis and provides basic information on making machinery measurements. It explains how vibration is converted to electrical signals and how the frequency domain helps users identify the comp. of signal. It also identifies the vibration...

Notes d’application 1997-12-01

PDF PDF 1.40 MB
Vehicle Body Testing (AN 1270-5)
Application Note 1270-5 describes how an HP System submits a vehicle to a variey of test track stress conditions and measures the resulting performance on material fatigue and stress.

Notes d’application 1995-06-01

PDF PDF 44 KB
Prototype Jet Engine Characterization (AN 1270-3)
In Application Note 1270-3 a 13 slot VXI Data Acquisition System is used during the testing of jet engine prototypes to log data on a multitude of performance parameters to refine design characteristics.

Notes d’application 1995-06-01

PDF PDF 48 KB
On-Road Vehicle Testing (AN 1270-6)
In Application Note 1270-6 on-road prototype vehicle performance characterization is accomplished by the use of a 13 slot VXI Data Acquisition System and computerized real time data analysis.

Notes d’application 1995-06-01

PDF PDF 49 KB
Standard Data Format Utilities

Notes d’application 1993-08-01

PDF PDF 177 KB
Materials Development (AN 421-12)
This Application Note is for information only. Keysight no longer sells or supports these products.

Notes d’application 1987-05-01

PDF PDF 639 KB
Missile System Testing (AN 421-19)
This Application Note is for information only. Keysight no longer sells or supports these products.

Notes d’application 1987-05-01

PDF PDF 691 KB
Timekeeping and Frequency Calibration (AN 52-2)
This Application Note is for information only. Keysight no longer sells or supports these products.

Notes d’application 1976-07-01

PDF PDF 11.94 MB
Fundamentals of Time and Frequency Standards (AN 52-1)
This Application Note is for information only. Keysight no longer sells or supports these products.

Notes d’application 1974-10-01

PDF PDF 15.46 MB
Frequency and Time Standards (AN 52)
This Application Note is for information only. Keysight no longer sells or supports these products.

Notes d’application 1961-01-01

PDF PDF 4.30 MB