这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 101

排序:
5530 Dynamic Calibrator - Data Sheet
System and component specifications for 5530 Laser Calibration System

产品资料 2019-03-22

N1225A Four Channel High Resolution Laser Axis Board - Data Sheet
For a high-performance positioning system, the N1225A Four Channel High Resolution Laser Axis Board fits the need.

产品资料 2018-12-05

PDF PDF 728 KB
Laser Interferometer Systems Compensation Number Calculations - Quick Fact Sheet
This QFS provides various ways of calculating the compensation number for Keysight laser interferometer systems when operating in an air environment.

促销资料 2018-03-01

PDF PDF 204 KB
E1737A Material Temperature Sensor - Data Sheet
This material temperature sensor is used with the Keysight E1736A USB Sensor Hub as part of the 5530 Laser Calibration System.

产品资料 2018-02-06

5530 Laser Calibration System Components - Selection Guide
Components selection guide for Keysight 5530 Dynamic Calibrator System

选型指南 2017-12-05

N1226A, N1227A, N1228A/B VME Control and Interface System - Product Fact Sheet
The system connects Keysight VME laser system to a Delta Tau servo system. It reads raw position from the boards, compensates data before sending results to the servo system every servo sample period.

促销资料 2017-12-01

PDF PDF 201 KB
10753B/C Laser Tripods - Data Sheet
Adjustable and stable mounting for laser interferometric calibration of machine tools

产品资料 2017-12-01

PDF PDF 1.18 MB
Laser Interferometer System Cables - Product Fact Sheet
This two-page product fact sheet highlights the key features and specifications for Keysight’s Laser Interferometer System Cables.

促销资料 2017-12-01

PDF PDF 361 KB
是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案
是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案

应用说明 2017-11-26

5530 Laser Calibration System - Technical Overview
Brochure for 5530 Laser Calibration System, for laser-based machine tool calibration

手册 2017-03-26

PDF PDF 2.99 MB
E1715A Interferometer, 3-axis, Compact, Low Non-Linearity - Product Fact Sheet
Specifications for the E1715A Interferometer, 3-axis, Compact, Low Non-Linearity.

手册 2016-04-20

PDF PDF 2.97 MB
阻抗测量附件
本文介绍了可以与 LCR 表、电阻表、电容表、阻抗分析仪和综合分析仪结合使用的所有阻抗测试夹具。

选型指南 2016-04-13

E1738A Air Temperature/Pressure/Humidity Sensor - Data Sheet
This environmental sensor is used with the Keysight E1736A USB Sensor Hub as part of the 5530 Laser Calibration System.

产品资料 2016-03-14

E1715A 3-Axis Compact Interferometer with Low Non-Linearity - Data Sheet
Data Sheet for the E1715A 3-axis compact Interferometer with low non-linearity.

产品资料 2015-04-15

PDF PDF 816 KB
函数/任意波形发生器
函数/任意波形发生器

应用说明 2013-12-12

pdf pdf 955 Bytes
Laser Interferometer Electronics - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Laser Interferometer Electronics.

促销资料 2012-07-24

PDF PDF 737 KB
55281A Angular Optics Kit

产品资料 2012-07-04

PDF PDF 110 KB
E1736A USB Sensor Hub Data Sheet

产品资料 2012-07-04

55280B Linear Measurement Kit Data Sheet

产品资料 2012-07-04

PDF PDF 115 KB
55290A Angular Position Measurement Kit - Data Sheet
The 55290A calibrates rotational axes in turning and machining centers. It performs calibrations on full, partial or multiple rotations and improves angular positioning accuracy when possible.

产品资料 2012-07-04

PDF PDF 490 KB
55282A Flatness Accessory Kit - Data Sheet
With 5530 and 55281A, the kit measures flatness in 3 dimensions of a surface plate and machine bed, or measures way straightness of solid objects, such as machine tool ways and master straight edges.

产品资料 2012-07-04

PDF PDF 746 KB
E1735A USB Axis Module Data Sheet
The Keysight E1735A USB Axis Module is the electronic interface for the 5519A/B laser head used in the Keysight 5530 Laser Calibration System.

产品资料 2012-07-04

55290B Rotary Axis Measurement Kit - Data Sheet

产品资料 2012-07-04

PDF PDF 628 KB
10768A Diagonal Measurement Kit - Data Sheet

产品资料 2012-07-04

PDF PDF 268 KB
Are you getting the most from your machine tool operations?

手册 2012-06-18

PDF PDF 172 KB

1 2 3 4 5 下一页