这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 742

排序:
相干光通信元器件测试推动实现 1.2 Tb 应用
相干光通信元器件测试推动实现 1.2 Tb 应用

案例分析 2019-10-14

PDF PDF 3 MB
DCA Wide-Bandwidth Oscilloscope Family - Configuration Guide
Explains the configuration rules and guidelines for the Keysight DCA-X and DCA-M solutions

配置指南 2019-10-01

PDF PDF 1.34 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

技术总览 2019-09-30

N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

产品资料 2019-09-25

PDF PDF 602 KB
A400GE-QDD 400GE Test System
Read how the A400GE-QDD test system makes the challenge of qualifying BER on 400GE electronics easier and affordable. With this dedicated BERT and FEC test system with 56Gb/s electrical lane signaling per port, you'll find problems in minutes, not hours.

产品资料 2019-09-25

N4372E 110 GHz Lightwave Component Analyzer - Data Sheet
The new N4372E extends Keysight’s LCA family for high frequency parametric testing of optical TX and RX up to 110 GHz. It is a vector network analyzer for electro-optic S-parameter measurements.

产品资料 2019-09-24

PDF PDF 701 KB
N4377A Lightwave Detector Data Sheet
The N4377A Lightwave Detector is a USB-powered optical-electrical converter with built-in optical power meter capability. It enables frequency domain applications in photonics.

产品资料 2019-09-24

PDF PDF 456 KB
N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

产品资料 2019-09-22

PDF PDF 1.29 MB
User's Guides, Programmer's Guides, and Online Help (Version 06.40.01201)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

帮助文件 2019-09-18

EXE EXE 452.80 MB
M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

产品资料 2019-09-18

PDF PDF 1.57 MB
Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

基本演示 2019-09-16

N777xC Family of Tunable Lasers - Data Sheet
The new Keysight N777xC family of tunable laser sources covers a range of performance classes for outstanding test efficiency in static and swept-wavelength operation.

产品资料 2019-09-15

PDF PDF 979 KB
N1095BSCA Optical TX Test Software for IEEE 802.3bs/cd - Data Sheet
The Keysight N1095BSCA Optical TX Test software for IEEE 802.3bs/cd is a measurement application for the DCA-M equivalent-time sampling oscilloscopes designed to save you time and money by automating the task of performing optical PAM4 transmitter (TX) test measurements

产品资料 2019-09-04

PDF PDF 1.12 MB
N5990A-104 Test Automation Software Platform for Thunderbolt User Guide
Edition 9.0, September 2019

用户手册 2019-09-01

PDF PDF 3.05 MB
N1092A/B/C/D/E DCA-M Optical and Electrical Sampling Oscilloscopes - Datasheet
Summarizes the performance specifications of the N1092A, B, C, D and E optical and optical + electrical sampling oscilloscope

产品资料 2019-08-30

PDF PDF 9.61 MB
M8131A 16/32 GSa/s Digitizer Release Notes
M8131A 16/32 GSa/s Digitizer Release Notes

发布说明 2019-08-14

PDF PDF 176 KB
M8131A 16/32 GSa/s Digitizer User’s Guide
M8131A 16/32 GSa/s Digitizer User’s Guide

用户手册 2019-08-01

PDF PDF 3.15 MB
Lightwave Solution Platform - Configuration Guide
This configuration guide gives information on the connector interfaces and the bare face adapters for use with the 8164xA.

配置指南 2019-07-22

N4917BSCB 400G Optical Receiver Test Application User Guide
This document provides an introduction, installation steps, underlying concepts, and usage information for the Keysight N4917BSCB 400G Optical Receiver Test Application.

用户手册 2019-06-28

PDF PDF 5.08 MB
N4980A Multi-Instrument BERT Software - Data Sheet
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.

产品资料 2019-06-26

N4917BSCB Optical Receiver Stress Test Solution - Data Sheet
Complete optical receiver stress test solution for 400GbE optical transceivers with automated stress eye calibration and performance compliance testing.

产品资料 2019-06-26

PDF PDF 4.17 MB
是德科技通过 M8070A 系统软件控制实时示波器进行 BER 测量
是德科技通过 M8070A 系统软件控制实时示波器进行 BER 测量

应用说明 2019-06-11

PAM4 信号的误码分析
PAM4 信号的误码分析

应用说明 2019-06-11

Programmer's Guide for Infiniium Oscilloscopes (PDF)
This is a printable PDF version of the Infiniium Oscilloscopes Programmer's Guide.

编程和语法指南 2019-06-01

PDF PDF 8.88 MB
Programmer's Guide for Infiniium Oscilloscopes (CHM)
This is a Windows HTML Help (CHM) version of the Infiniium Oscilloscopes Programmer's Guide.

编程和语法指南 2019-06-01

CHM CHM 2.09 MB

1 2 3 4 5 6 7 8 9 10 ... 下一页