Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

По типу содержания

По типу оборудования

По другим категориям

1-25 из 29975

Упорядочить:
See Your Signals in 20/20 - Promotional Flyer
Keysight RF software and hardware are better together. Purchase select measurement software and get 35% off a signal analyzer or signal generator.

Рекламные материалы 2020-09-30

PDF PDF 1.33 MB
PXIe Chassis Family Security Guide
The security guide explains the procedure for declassifying the chassis.

Справочное руководство 2020-02-20

PDF PDF 7.42 MB
E4360A/E4367A/E4368A Mainframe Firmware Revision History
E4360A/E4367A/E4368A Mainframe Firmware Revision History

Информация о версии продукта 2020-02-19

InfiniiVision 3000 X-Series Oscilloscopes
Keysight's award-winning InfiniiVision X-Series oscilloscopes give you breakthrough technology that delivers more scope for the same budget.

Техническая информация 2020-02-18

PDF PDF
M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
The M3202A high-performance, high-bandwidth arbitrary waveform generator combines an advanced waveform generation system with embedded function generators and modulators (frequency / phase / amplitude) for broadband and IF signal generation.

Техническая информация 2020-02-18

PDF PDF
Software Verifier for nanoVTEP i3070 In-Circuit Tester
Software Verifier for nanoVTEP i3070 In-Circuit Tester

Руководство по применению 2020-02-18

PDF PDF 1.11 KB
M3300A PXIe Arbitrary Waveform Generator and Digitizer
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels

Техническая информация 2020-02-17

PDF PDF
M3302A PXIe Arbitrary Waveform Generator and Digitizer with Optional Real-Time Sequencing and FPGA Programming
The M3302A combines high-performance arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Техническая информация 2020-02-17

PDF PDF
L4450A 64-Bit Digital I/O with Memory and Counter
This data sheet provides technical specifications and other information about the Keysight L4450A 64-Bit Digital I/O with Memory and Counter.

Техническая информация 2020-02-14

PDF PDF
Using a Waveform Generator to Create a Pseudorandom Binary Sequence Signal
Learn how to simulate noise in a variety of frequency bandwidths and perform acoustic testing of a structure. Overcome test challenges using a waveform generator to create pseudorandom binary sequence signals.

Пример реального применения 2020-02-14

PDF PDF
Keysight First to Market with End-to-End 5G NR-Ready Channel Emulation Solutions
Solutions enable performance validation of chipsets, devices, and base stations across all 5G new radio signal bandwidths and carrier aggregation schemes.

Материалы для прессы 2020-02-13

ZA0047A Wireless IoT Device Regulatory Test Solution - Flyer
ZA0047A Wireless IoT Device Regulatory Test Solution ETSI EN 300-328/301-893 and FCC Part 15.247/15.407 compliance tests for wireless devices operating in 2.4/5GHz bands

Рекламные материалы 2020-02-13

PDF PDF 399 Bytes
FieldFox Handheld Analyzers
Discover the features and specifications for the full range of FieldFox handheld analyzers.

Техническая информация 2020-02-12

PDF PDF
N4891A 400GBASE FEC-aware Receiver Test Solution
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes. This solution provides unique insights to understand how component and system design tradeoffs are affected by Forward Error Correction (FEC) requirements and to predict the system margin under real conditions.

Техническая информация 2020-02-12

PDF PDF
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Техническая информация 2020-02-12

E6950A eCall Conformance Test Solution - Configuration Guide
This configuration guide helps you configure your eCall test reference solution with the E7515A UXM Wireless Test Set with PSAP software, and N5172B EXG X-Series RF Vector Signal Generator with N7609B.

Руководство по конфигурации 2020-02-12

PDF PDF 1.29 MB
E6950A eCall/ERA-GLONASS Conformance Test Solution
This configuration guide contains information to help you configure your E6950A eCall/ ERA-GLONASS Conformance Test Solution with the E7515A UXM Wireless Test with PSAP software; together with the N5172B EXG X-Series RF Vector Signal Generator with N7609C Signal Studio for Global Navigation Satellite Systems (GNSS) Real-Time to meet test requirements.

Руководство по конфигурации 2020-02-12

PDF PDF
ZA0047A Wireless IoT Device Regulatory Test Solution
ZA0047A Wireless IoT Device Regulatory Test Solution

Брошюра 2020-02-12

PDF PDF
N9048B PXE EMI Receiver - Data Sheet
Keysight PXE N9048B is a high-performance EMI receiver, and equipped with new RF preselector and LNA designs, which enable the PXE with industry leading sensitivity and dynamic range. PXE is fully compliant to CISPR 16-1-1 and MIL-STD 461, and is code compatible with N9038A MXE Series EMI receivers.

Техническая информация 2020-02-11

PDF PDF 938 KB
N4373E Single-Mode Fiber Lightwave Component Analyzer for 100G/400G/1T Electro-Optical Test
The N4373E Lightwave Component Analyzer (LCA), based on the new N52xxB PNA Microwave Network Analyzer series offers a modulation bandwidth of 43.5/50/67 GHz which makes it the ideal choice to develop and characterize electro-optical components, for 40G/1 OOGbE and the upcoming 400G and 1 Tbit/s transmission systems.

Техническая информация 2020-02-11

InfiniiVision 3000T X-Series Oscilloscopes - Data Sheet
Keysight's InfiniiVision 3000T X-Series oscilloscopes, from 100 MHz - 1 GHz, adds a capacitive touch screen to an economy oscilloscope to help you touch, discover and solve your debugging challenges.

Техническая информация 2020-02-11

N4373E 43.5/50/67 GHz Single-Mode Fiber Lightwave Component Analyzer for 100G/400G/1T Electro-Optical Test
The N4373E Lightwave Component Analyzer (LCA), based on the new N52xxB PNA Microwave Network Analyzer series offers a modulation bandwidth of 43.5/50/67 GHz which makes it the ideal choice to develop and characterize electro-optical components, for 40G/1OOGbE and the upcoming 400G and 1 Tbit/s transmission systems.

Техническая информация 2020-02-11

PDF PDF
N9048B PXE EMI Receiver
Keysight PXE N9048B is a high-performance EMI receiver, and equipped with new RF preselector and LNA designs, which enable the PXE with industry leading sensitivity and dynamic range. PXE is fully compliant to CISPR 16-1-1 and MIL-STD 461, and is code compatible with N9038A MXE Series EMI receivers.

Техническая информация 2020-02-11

PDF PDF
Benchmark 5G Devices in the Lab
S8710A 5G Device Benchmarking Toolset enables standardized lab-based end-to-end automation of 5G device benchmarking with a predefined set of test cases, customizable scripts, and extensive reports.

Демонстрация 2020-02-11

Expand Your Data Acquisition Capabilities
This flyer is to guide you to claim a complimentary DAQM901A multiplexer module at no extra cost if you have purchased a combination of a data acquisition (DAQ) mainframe (DAQ970A or DAQ973A) with the latest digitizer module (DAQM909A).

Брошюра 2020-02-11

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... Следующие