Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

By Type of Content

By Product Category

By Other Category

1-25 of 30210

Sort:
See Your Signals in 20/20 - Promotional Flyer
Keysight RF software and hardware are better together. Purchase select measurement software and get 35% off a signal analyzer or signal generator.

Promotional Materials 2020-09-30

PDF PDF 1.33 MB
M9421A VXT PXIe Vector Transceiver
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver.

Configuration Guide 2020-07-08

PDF PDF
Offline Downloadable zip file (for your PC)
(Contains downloadable oscilloscope probe documentation in a .zip file for offline access on your PC.) Extract the .zip file to a location on your PC and then open the index.htm from the extracted files.

Help File 2020-07-08

ZIP ZIP 1.18 GB
Probe Resource Center
Visit the Probe Resource Center for probe manuals, data sheets, SPICE models, videos, application notes, and more.

Help File 2020-07-08

M9421A VXT PXIe Vector Signal Transceiver - Configuration Guide
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver

Configuration Guide 2020-07-08

PDF PDF 628 KB
Online Documentation (Version 3.400)
Web-based HTML5 format suitable for Windows, Mac, Android, or iOS devices. Supported on Google Chrome, Internet Explorer, Microsoft Edge, Mozilla Firefox, and Safari browsers (Windows as well as Mac).

Help File 2020-07-08

HTML HTML
M9537A BIOS and ME FW Update Procedure
Procedure for updating BIOS and ME FW on the M9537A

Installation Manual 2020-07-07

PDF PDF 1.22 MB
8160xA Family of Tunable Laser Sources
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

Data Sheet 2020-07-07

PDF PDF
Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

Data Sheet 2020-07-07

PDF PDF 836 Bytes
Understanding the Fundamental Principles of Vector Network Analysis
Review the fundamental principles of vector network analysis and its use, including scattering parameters (S-parameters) and RF transmission line measurements.

Application Note 2020-07-07

PDF PDF
M9383B VXG-m Microwave Signal Generator - Configuration Guide
This configuration guide contains information to help you configure your M9383B VXG-m microwave signal generator to meet your requirements.

Configuration Guide 2020-07-07

PDF PDF 541 KB
U1230 Series Handheld Digital Multimeters (DMMs) - Data Sheet
This datasheet presents the U1230 Series handheld digital multimeters. It comes with a built-in flashlight, Vsense and continuity alerts to simplify daily measurement task.

Data Sheet 2020-07-06

E6640A EXM Wireless Test Set - Data Sheet
The Keysight 5G non-signaling manufacturing test solution reduces the cost of 5G UE manufacturing through using an industry-proven platform to test multiple devices in multiple formats. The solution implements streamlined automation and sequencing to optimize test speed and bring devices to market faster.

Data Sheet 2020-07-06

PDF PDF 1.27 MB
Coherent Terabit Research
Testing QAM beyond 100 GBd using Optical Modulation Analyzer and Arbitrary Wave Generator.

Demo 2020-07-06

YOUTUBE YOUTUBE
Fast, Efficient, Wafer-Level Testing
Learn about Keysight’s turnkey solution for polarization optimization based on the Mueller matrix technique to greatly reduce measurement and start-up times.

Demo 2020-07-06

YOUTUBE YOUTUBE
U1230 Series Handheld Digital Multimeters (DMMs)
This datasheet presents the U1230 Series handheld digital multimeters. It comes with a built-in flashlight, Vsense and continuity alerts to simplify daily measurement task.

Data Sheet 2020-07-06

PDF PDF
Making Time Domain Measurement with Pulsed Source Using SMU
This SMU demo guide shows how easily you can make a time domain measurement with sourcing pulsed current or voltage using the B2900A Series SMU step by step.

Application Note 2020-07-06

PDF PDF
M8131A 16/32 GSa/s Digitizer User’s Guide
M8131A 16/32 GSa/s Digitizer User’s Guide

User Manual 2020-07-05

PDF PDF 4.97 MB
M9379A RF Amplifier
This literature describes the technical specifications for the M9379A RF Amp Module.

Data Sheet 2020-07-03

PDF PDF
M9379A RF Amplifier - Data Sheet
The Keysight M9379A PXI RF Amp including two amplifiers, RF switches and a programmable step attenuator is designed to operate with the Keysight M9485A PXIe Vector Network Analyzer (VNA).

Data Sheet 2020-07-03

PDF PDF 1.38 MB
Using Vector Modulation Analysis to Analyze Complex Signals - Application Note
To address your dynamic measurement needs, Keysight offers dedicated signal analysis applications for 5G NR, LTE-Advanced Pro (including NB-IoT/eMTC), WLAN 802.11ax along with general-purpose measurement applications for analysis of both standards-based signals and customized propriety signals.

Application Note 2020-07-02

PDF PDF 2.29 MB
Using the Keysight Vector Modulation Analysis Measurement Application to Analyze Complex Signals
N9054EM0E Vector Modulation Analysis (VMA) is a general-purpose measurement application which allow customers configure the signal with two segments for analyzing complex signals like DVB-S2 or DVB-S2X signals. It includes measurement traces for raw main time, spectrum, EVM time spectrum, and insightful modulation quality metrics such as EVM or MER.

Application Note 2020-07-02

PDF PDF
Keysight's N1055A 2/4 Channel 35/50 GHz TDR Remote Head Module
The future of TDR/TDT is here! Learn more about Keysight's time domain reflectometry and transmission solution.

Demo 2020-07-02

TDECQ Part II, Manufacturing Test Recommendations - White Paper
This document gives an overview of the adoption of TDECQ in manufacturing tests, and how to efficiently automate FlexDCA for making TDECQ measurements.

Application Note 2020-07-02

PDF PDF 4.25 MB
N778xC Polarization Test Products
The Keysight N778xC polarization test products enable highspeed, high performance characterization and verification of optical components and sub-systems.

Data Sheet 2020-07-02

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... Next