Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-5 из 5

Упорядочить:
Addressing the Test Challenges of Wi-Fi/5G CPE - Application Notes
This paper discusses 5G/Wi-Fi CPE test requirements and proposals. It provides test configurations using the new Keysight S8780A wireless device test solution for multiple test cases.

Руководство по применению 2020-09-20

PDF PDF 1.04 MB
Addressing WiFi Measurement Challenges with Multi-channel Test Instrument - Application Notes
The many ports of the S8780A support many Wi-Fi use cases described in this application note.

Руководство по применению 2020-09-01

PDF PDF
S8780A Wireless Device Solution - Technical Overview
The S8780A Wireless Device Solution is ready to test Wi-Fi 6E and 802.11be devices today and tomorrow with bandwidth to 800 MHz, frequency to 7.3 GHz, and 32 ports for flexible testing of many use cases.

Обзор технических характеристик 2020-08-18

PDF PDF 2.40 MB
S8780A Wireless Device Solution - Configuration Guide
Use this configuration guide for the S8780A Wireless Device Solution to quote and order a system to verify your Wi-Fi 6E and 802.11be designs.

Руководство по конфигурации 2020-08-12

PDF PDF 501 KB
5 New Features and Test Challenges for 802.11ax - White Paper
This white paper introduces the new 802.11ax standard which provides better spectral efficiency, capacity, and coverage in dense deployment scenarios as well as outdoor environments.

Руководство по применению 2018-05-03

PDF PDF 4.31 MB