remove all refinements

By Type of Content

By Product Category

1-8 of 8

Sort:
PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

Data Sheet 2019-07-01

PDF PDF 917 KB
PROPSIM F64 MANET Channel Emulation Solution - Solution Brochure
Highly Scalable Channel Emulation Solution for MANET and Mesh Radio Testing. The need for robust wireless communications systems for mission critical operations has dramatically increased as defense organizations transition from using traditional stationary forces to rapidly deploying military forces with high mobility requirements. Ensuring the robust operation of avionics, surveillance, radar or satellite systems for mission critical wireless communications, manufacturers and military forces requires the ability to test mixed networks that combines tactical and avionics radios with satellite links.

Brochure 2018-05-30

PDF PDF 2.71 MB
Propsim F8 Channel Emulator - Data Sheet
Product data sheet for Propsim F8 Channel Emulator covering key features and specifications

Data Sheet 2016-08-11

Propsim Channel Emulation Mobile Ad-Hoc Network Testing - Brochure
Product brochure for Propsim Channel Emulation Mobile Ad-Hoc Network Testing

Brochure 2016-07-20

PDF PDF 2.02 MB
Propsim F32 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 6GHz covering key features and specifications

Data Sheet 2016-07-20

Propsim FS8 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 6GHz covering key features and specifications

Data Sheet 2016-07-20

Propsim F32 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 2.7GHz covering key features and specifications

Data Sheet 2016-07-20

PDF PDF 805 KB
Propsim FS8 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 2.7GHz covering key features and specifications

Data Sheet 2016-07-20

PDF PDF 785 KB