Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Type of Content

By Product Category

1-7 of 7

Sort:
PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

Data Sheet 2019-07-01

PDF PDF 917 KB
Propsim F8 Channel Emulator - Data Sheet
Product data sheet for Propsim F8 Channel Emulator covering key features and specifications

Data Sheet 2016-08-11

Propsim FS8 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 6GHz covering key features and specifications

Data Sheet 2016-07-20

Propsim F32 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 2.7GHz covering key features and specifications

Data Sheet 2016-07-20

PDF PDF 805 KB
Propsim F32 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 6GHz covering key features and specifications

Data Sheet 2016-07-20

Propsim FS8 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 2.7GHz covering key features and specifications

Data Sheet 2016-07-20

PDF PDF 785 KB
Propsim Channel Emulation WLAN 802.11 Performance Testing - Brochure
Product brochure for Propsim Channel Emulation WLAN 802.11 Performance Testing

Brochure 2016-07-18

PDF PDF 1.64 MB