您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-8 / 8

排序:
PROPSIM FS16 Channel Emulation Solution – F8820A - Data Sheet
End-to-end real world performance testing of wireless devices in the lab.

產品型錄 2020-01-13

PDF PDF 696.59 KB
PROPSIM FS16 RF Channel Emulator F8820A - Data Sheet
PROPSIM FS16 (F8820A) data sheet

產品型錄 2020-01-13

PDF PDF 696 KB
PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

產品型錄 2019-12-02

PDF PDF 984 KB
Propsim F8 Channel Emulator - Data Sheet
Product data sheet for Propsim F8 Channel Emulator covering key features and specifications

產品型錄 2016-08-11

Propsim FS8 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 6GHz covering key features and specifications

產品型錄 2016-07-20

Propsim FS8 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 2.7GHz covering key features and specifications

產品型錄 2016-07-20

PDF PDF 785 KB
Propsim F32 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 2.7GHz covering key features and specifications

產品型錄 2016-07-20

PDF PDF 805 KB
Propsim F32 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 6GHz covering key features and specifications

產品型錄 2016-07-20