这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-7 / 7

排序:
PROPSIM F64 MANET Channel Emulation Solution - Solution Brochure
Highly Scalable Channel Emulation Solution for MANET and Mesh Radio Testing. The need for robust wireless communications systems for mission critical operations has dramatically increased as defense organizations transition from using traditional stationary forces to rapidly deploying military forces with high mobility requirements. Ensuring the robust operation of avionics, surveillance, radar or satellite systems for mission critical wireless communications, manufacturers and military forces requires the ability to test mixed networks that combines tactical and avionics radios with satellite links.

手册 2018-05-30

PDF PDF 2.71 MB
PROPSIM F64 5G Channel Emulation Solution - F8800A - Brochure
The PROPSIM 5G Channel Emulation Solution provides end-to-end repeatable real-world performance testing of 5G multi-mode devices and base stations in the lab for the fastest path to 5G.

手册 2018-04-24

PDF PDF 1.70 MB
是德科技 Propsim 信道仿真 MIMO(OTA)测试
是德科技 Propsim 信道仿真 MIMO(OTA)测试

手册 2017-10-27

PDF PDF 682 KB
Propsim Channel Emulator MIMO Over-the-Air (OTA) Testing - Brochure
Product brochure for Propsim Channel Emulation MIMO Over-the-Air (OTA) Testing

手册 2016-07-20

PDF PDF 1.73 MB
Propsim Channel Emulation Aerospace, Satellite and Airborne Radio System Testing - Brochure
Product brochure for Propsim Channel Emulation Aerospace, Satellite and Airborne Radio System Testing

手册 2016-07-20

PDF PDF 3.28 MB
Propsim Channel Emulation Mobile Ad-Hoc Network Testing - Brochure
Product brochure for Propsim Channel Emulation Mobile Ad-Hoc Network Testing

手册 2016-07-20

PDF PDF 2.02 MB
Propsim Channel Emulation WLAN 802.11 Performance Testing - Brochure
Product brochure for Propsim Channel Emulation WLAN 802.11 Performance Testing

手册 2016-07-18

PDF PDF 1.64 MB