您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 27

排序:
Satellites Bolster 5G Through Non-Terrestrial Networks - White Paper
Unlike previous cellular network technologies, the 3rd Generation Partnership Project is planning to make 5G into a network that incorporates satellites to augment terrestrial 5G networks. These non-terrestrial networks will extend the reach of 5G to regions lacking terrestrial infrastructure.

應用手冊 2020-06-22

PDF PDF 3.04 MB
PROPSIM FS16 5G Channel Emulation Solution - Solution Brief
5G user experience depends on device performance in harsh mobile environments. Keysight’s channel emulators enable you to validate device and base station end-to-end real-world performance in the lab.

解決方案簡介 2020-06-15

PDF PDF 10.10 MB
Massive MIMO Testing with PROPSIM 5G Channel Emulation Solution - Application Note
5G massive MIMO base station testing using Keysight's PROPSIM 5G channel emulation solution.

應用手冊 2020-05-22

PDF PDF 4.44 MB
Keysight First to Market with End-to-End 5G NR-Ready Channel Emulation Solutions
Solutions enable performance validation of chipsets, devices, and base stations across all 5G new radio signal bandwidths and carrier aggregation schemes.

新聞資料 2020-05-21

Selected by Rakuten Mobile to Speed Introduction of High-Performance 5G Services

新聞資料 2020-04-14

PROPSIM SATCOM Channel Emulation Solution
Satellite systems have been a highly specialized communication channel, where the systems have been tailored for a special purpose. The 5G Non-Terrestrial Networks (NTN) are planned to support the cellular and broadband internet connections by providing a robust secondary link for routing data. It is certain that the specialized SATCOM applications will not disappear, such as global navigation systems or terrain imaging. The need for rapid growth of high throughput in cellular networks and mobile broadband dominate the investments for the future satellite systems.

解決方案簡介 2020-03-16

PDF PDF 4.68 MB
PROPSIM FS16 RF Channel Emulator F8820A
End-to-end real world performance testing of wireless devices in the lab.

產品型錄 2020-03-11

PDF PDF 696.59 KB
PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

產品型錄 2019-12-02

PDF PDF 984 KB
Keysight First to Market with End-to-End 5G NR-Ready Channel Emulation Solutions
Solutions enable performance validation of chipsets, devices, and base stations across all 5G new radio signal bandwidths and carrier aggregation schemes.

新聞資料 2019-07-15

Keysight Technologies Wins GTI Award for Innovative Breakthrough in Mobile Technology
Award received for Keysight’s 5G PROPSIM Channel Emulation Solution.

新聞資料 2019-02-26

Keysight and MediaTek Demonstrate 5G NR Data Call Using Helio M70 Multi-Mode Modem
Keysight’s 5G network emulation solutions key to successful demonstration of enhanced mobile broadband applications using MediaTek’s Helio M70.

新聞資料 2019-02-22

How 5G Will Influence Autonomous Driving Systems - White Paper
5G Will Dramatically Strengthen Autonomous Driving Systems. ADAS and autonomous driving improve safety and save lives.

應用手冊 2018-07-26

PROPSIM F64 MANET Channel Emulation Solution - Solution Brochure
Highly Scalable Channel Emulation Solution for MANET and Mesh Radio Testing. The need for robust wireless communications systems for mission critical operations has dramatically increased as defense organizations transition from using traditional stationary forces to rapidly deploying military forces with high mobility requirements. Ensuring the robust operation of avionics, surveillance, radar or satellite systems for mission critical wireless communications, manufacturers and military forces requires the ability to test mixed networks that combines tactical and avionics radios with satellite links.

型錄 2018-05-30

PDF PDF 2.71 MB
PROPSIM F64 5G Channel Emulation Solution - F8800A - Brochure
The PROPSIM 5G Channel Emulation Solution provides end-to-end repeatable real-world performance testing of 5G multi-mode devices and base stations in the lab for the fastest path to 5G.

型錄 2018-04-24

PDF PDF 1.70 MB
Propsim Channel Emulator Simulates Characteristics of Real-World Radio Channel Conditions
Real world wireless propagation in laboratory with Propsim

應用手冊 2016-12-06

Propsim F8 Channel Emulator - Data Sheet
Product data sheet for Propsim F8 Channel Emulator covering key features and specifications

產品型錄 2016-08-11

Anite MIMO OTA Testing - Introduction
This video demonstrates Anite’s integrated future-proof MIMO Over-the-Air test solutions.

基本展示 2016-07-31

Anite MIMO OTA Testing - Equipment Set-up
This video demonstrates Anite’s integrated future-proof MIMO Over-the-Air test solutions and focusses on the equipment set-up.

基本展示 2016-07-31

Anite Virtual Drive Testing Toolset - An Overview
This video gives an overview of Anite’s Virtual Drive Testing Toolset, which enables real-world, automated performance testing of devices and network infrastructure in the lab.

基本展示 2016-07-31

Propsim F32 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 6GHz covering key features and specifications

產品型錄 2016-07-20

Propsim FS8 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 6GHz covering key features and specifications

產品型錄 2016-07-20

Propsim FS8 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 2.7GHz covering key features and specifications

產品型錄 2016-07-20

PDF PDF 785 KB
Propsim Channel Emulation Mobile Ad-Hoc Network Testing - Brochure
Product brochure for Propsim Channel Emulation Mobile Ad-Hoc Network Testing

型錄 2016-07-20

PDF PDF 2.02 MB
Propsim Channel Emulator MIMO Over-the-Air (OTA) Testing - Brochure
Product brochure for Propsim Channel Emulation MIMO Over-the-Air (OTA) Testing

型錄 2016-07-20

PDF PDF 1.73 MB
Propsim Channel Emulation Aerospace, Satellite and Airborne Radio System Testing - Brochure
Product brochure for Propsim Channel Emulation Aerospace, Satellite and Airborne Radio System Testing

型錄 2016-07-20

PDF PDF 3.28 MB

1 2 下一頁