这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-21 / 21

排序:
Keysight First to Market with End-to-End 5G NR-Ready Channel Emulation Solutions
Solutions enable performance validation of chipsets, devices, and base stations across all 5G new radio signal bandwidths and carrier aggregation schemes.

新闻资料 2019-07-15

PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

产品资料 2019-07-01

PDF PDF 917 KB
5G 将对自动驾驶系统产生何种影响
5G 将对自动驾驶系统产生何种影响

应用说明 2019-03-19

Keysight Technologies Wins GTI Award for Innovative Breakthrough in Mobile Technology
Award received for Keysight’s 5G PROPSIM Channel Emulation Solution.

新闻资料 2019-02-26

Keysight and MediaTek Demonstrate 5G NR Data Call Using Helio M70 Multi-Mode Modem
Keysight’s 5G network emulation solutions key to successful demonstration of enhanced mobile broadband applications using MediaTek’s Helio M70.

新闻资料 2019-02-22

PROPSIM F64 MANET Channel Emulation Solution - Solution Brochure
Highly Scalable Channel Emulation Solution for MANET and Mesh Radio Testing. The need for robust wireless communications systems for mission critical operations has dramatically increased as defense organizations transition from using traditional stationary forces to rapidly deploying military forces with high mobility requirements. Ensuring the robust operation of avionics, surveillance, radar or satellite systems for mission critical wireless communications, manufacturers and military forces requires the ability to test mixed networks that combines tactical and avionics radios with satellite links.

手册 2018-05-30

PDF PDF 2.71 MB
PROPSIM F64 5G Channel Emulation Solution - F8800A - Brochure
The PROPSIM 5G Channel Emulation Solution provides end-to-end repeatable real-world performance testing of 5G multi-mode devices and base stations in the lab for the fastest path to 5G.

手册 2018-04-24

PDF PDF 1.70 MB
是德科技 Propsim FS8 信道仿真器 6 GHz
是德科技 Propsim FS8 信道仿真器 6 GHz

产品资料 2017-10-27

是德科技 Propsim 信道仿真 MIMO(OTA)测试
是德科技 Propsim 信道仿真 MIMO(OTA)测试

手册 2017-10-27

PDF PDF 682 KB
是德科技 Propsim F32 信道仿真器 6 GHz
是德科技 Propsim F32 信道仿真器 6 GHz

产品资料 2017-10-27

是德科技 Propsim F8 信道仿真器
是德科技 Propsim F8 信道仿真器

产品资料 2017-10-27

Anite MIMO OTA 测试——介绍
本视频演示了 Anite 面向未来的 MIMO 空中综合测试解决方案。

基本演示 2017-05-09

Anite 虚拟路测工具套件——概述
本视频对 Anite 虚拟路测工具套件进行了概括介绍,该套件能够在实验室中对设备和网络基础设施进行真实的自动性能测试。

基本演示 2017-05-09

Propsim Channel Emulator Simulates Characteristics of Real-World Radio Channel Conditions
Real world wireless propagation in laboratory with Propsim

应用说明 2016-12-06

Anite MIMO OTA Testing - Equipment Set-up
This video demonstrates Anite’s integrated future-proof MIMO Over-the-Air test solutions and focusses on the equipment set-up.

基本演示 2016-07-31

Propsim Channel Emulation Aerospace, Satellite and Airborne Radio System Testing - Brochure
Product brochure for Propsim Channel Emulation Aerospace, Satellite and Airborne Radio System Testing

手册 2016-07-20

PDF PDF 3.28 MB
Propsim FS8 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 2.7GHz covering key features and specifications

产品资料 2016-07-20

PDF PDF 785 KB
Propsim Channel Emulation Mobile Ad-Hoc Network Testing - Brochure
Product brochure for Propsim Channel Emulation Mobile Ad-Hoc Network Testing

手册 2016-07-20

PDF PDF 2.02 MB
Propsim F32 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 2.7GHz covering key features and specifications

产品资料 2016-07-20

PDF PDF 805 KB
Propsim Channel Emulator MIMO Over-the-Air (OTA) Testing - Brochure
Product brochure for Propsim Channel Emulation MIMO Over-the-Air (OTA) Testing

手册 2016-07-20

PDF PDF 1.73 MB
Propsim Channel Emulation WLAN 802.11 Performance Testing - Brochure
Product brochure for Propsim Channel Emulation WLAN 802.11 Performance Testing

手册 2016-07-18

PDF PDF 1.64 MB