Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-11 из 11

Упорядочить:
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Техническая информация 2019-07-16

Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

Руководство по применению 2018-09-17

PDF PDF 2.06 MB
Download latest M8195A AWG application notes - Explore the possibilities in signal generation
Get app notes for digital multilevel signalizing techniques and high-speed coherent optical

Руководство по применению 2016-12-09

Download application notes on optical communication test
Get application notes on the latest developments in coherent test signal generation and analysis.

Руководство по применению 2015-10-27

M8195A Arbitrary Waveform Generator - User's Guide (old version for rev. 1 hardware)
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Руководство пользователя 2015-05-01

MIPI M-PHY, D-PHY and C-PHY Receiver Testing- Recorded webcast
MIPI M-PHY, D-PHY and C-PHY Receiver Testing- Recorded webcast

Демонстрация 2014-11-03

AWG article - MWJ product feature
AWG article - MWJ product feature

Статья 2014-10-14

M8195A Arbitrary Waveform Generator – Getting Started Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Краткое руководство по началу работы с прибором 2014-10-01

M8195A 65GSa/s AWG – Press Release
Introduces 65-GSa/s High-Speed Arbitrary Waveform Generator

Материалы для прессы 2014-09-10

Keysight M8195A AWG - The Digital and Arbitrary Signal Generator
Keysight M8195A AWG - The digital and arbitrary signal generator with the highest combination of speed, bandwidth and channel density The M8195A AWG is a high speed AWG with up to 65 GSa/s sample rate and 20 GHz bandwidth on up to 4 channels per module.

Демонстрация 2014-09-08

Keysight M8195A AWG within the Mobile & Network Ecosystem
As devices and interfaces become faster and more complex, the M8195A AWG gives you the versatility to create the signals you need for digital applications, optical and electrical communication, advanced research, wideband radar and satcom.

Демонстрация 2014-09-08