这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 26

排序:
M8194A Arbitrary Waveform Generator - User Guide
M8194A Arbitrary Waveform Generator - User Guide

用户手册 2019-10-25

PDF PDF 6.54 MB
M8196A Arbitrary Waveform Generator - User's Guide
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

用户手册 2019-05-08

M8195A Arbitrary Waveform Generator – User’s Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

用户手册 2019-03-06

PDF PDF 3.86 MB
M8194A Arbitrary Waveform Generator - Getting Started Guide
M8194A Arbitrary Waveform Generator - Getting Started Guide

迅速开始指南 2018-10-01

PDF PDF 1.45 MB
M8190A Arbitrary Waveform Generator - User's Guide
The M8190A is a 12 GSa/s Arbitrary Waveform Generator. It combines excellent signal fidelity with highest sampling rates. It offers up to 2 GSa waveform memory per channel and three different high bandwidth output paths to ideally address applications.

用户手册 2017-10-01

PDF PDF 4.98 MB
M8190A Arbitrary Waveform Generator - Getting Started Guide
The M8190A ensures accuracy up to 80 dBc SFDR. High dynamic range and excellent vertical resolution gives you confidence that you are testing your device, not the signal source.

迅速开始指南 2017-05-01

PDF PDF 1.04 MB
M8196A Arbitrary Waveform Generator - Getting Started Guide
The M8196A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

用户手册 2016-05-01

用于 M8195A 的 M8197A 同步模块 ― 用户指南
M8197A 同步模块支持多达 4 个 M8195A 任意波形发生器模块,使具有 16 个模拟通道的相位相干多通道发生器系统实现完全的同步。

用户手册 2016-04-19

81195A Optical Modulation Generator Software User Guide
This document describes how to install and use the 81195A Optical Modulation Generator Software.

用户手册 2016-02-23

PDF PDF 9.29 MB
MD1 Soft Front Panel Help System - Help File
(Save file to computer before use) Help system for the MD1 Soft Front Panel (SFP). LabVIEW driver for MD1 digitizers. Includes detailed API documentation of all driver functions.

帮助文件 2015-10-15

CHM CHM 9.74 MB
N8241A/N8242A Security Guide
Provides instructions for protecting and removing classified, proprietary information stored in the instrument.

用户手册 2015-10-09

PDF PDF 87 KB
M9330A, M9331A, N6030A, N6031A, N6032A, N6033A Security Guide
Provides instructions for protecting and removing classified, proprietary information stored in the instrument.

用户手册 2015-10-08

PDF PDF 85 KB
N8241A/N8242A Arbitrary Waveform Generators User's Guide
User's Guide.

用户手册 2015-10-01

PDF PDF 3.96 MB
IVI Driver Reference
Keysight's IVI drivers simplify the creation and maintenance of instrument control applications in a variety of development environments.

帮助文件 2015-07-28

ZIP ZIP 1.33 MB
LabVIEW G Programming Information
This help file contains LabVIEW G programming guidelines and reference information for the M9330A Series Arbitrary Waveform Generator.

帮助文件 2015-07-28

ZIP ZIP 1.24 MB
Fundamentals of Arbitrary Waveform Generation, AWG Primer - Reference Guide
This primer discusses characteristics and fundamentals of arbitrary waveform generation and the different implementations available in the market. It also shows examples how to generate digital, multi-level and PAM4 signals, wireless and modulated waveforms, multi-carrier as well as coherent optical signals.

参考指南 2015-06-01

M8195A 任意波形发生器――用户指南(适用于修订版 1 硬件的旧版本)
M8195A 是一款 65 GSa/s 任意波形发生器,具有业界最高的速度、带宽和通道密度。它能够灵活地生成速率达 32 Gbaud 的信号,并为器件极限测试提供纯净的失真信号。

用户手册 2015-05-01

M8195A 任意波形发生器 — 入门指南
M8195A 是一款 65 GSa/s 任意波形发生器,具有业界最高的速度、带宽和通道密度。它能够灵活地生成速率达 32 Gbaud 的信号,并为器件极限测试提供纯净的失真信号。

迅速开始指南 2014-10-01

M8192A——M8190A 同步模块——用户指南
M8192A 同步模块与 2 至 6 个 M8190A 模块搭配使用,可以构建一个完全同步的相位相干多通道发生器系统,支持 12 个模拟通道和 24 个游标输出。

用户手册 2013-12-01

Understanding 802.11ad Physical Layer and Measurement Challenges Tutorial
View this 6-part recorded tutorial presented by Keysight experts for an overview of standards and market trends followed by an in-depth description of the physical-layer construction.

用户手册 2013-09-20

M9330A/M9331A Series PXI-H Arbitrary Waveform Generator Modules User's Guide

用户手册 2012-05-15

PDF PDF 2.62 MB
Software Installation Note for N6030A
Provides information on the installation and use of the M933x Software Package as a replacement for the now deprecated N6030A Software Package.

安装手册 2011-09-01

PDF PDF 175 KB
M9330A Series Arbitrary Waveform Generator Modules Startup Guide

迅速开始指南 2011-03-15

PDF PDF 1.13 MB
Installation Notes for M933xA AWG's
Provides information on the contents, installation and operation of the Y1176A Synchronization Cable Kits with the M933xA series AWG's.

安装手册 2011-01-07

PDF PDF 1.53 MB
N824xA and N603xA Software Upgrade Notice
This notice applies to instruments that have been returned to Agient for repair.

发布说明 2008-06-16

PDF PDF 38 KB

1 2 下一页