Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 26

Sort:
M8194A Arbitrary Waveform Generator - User Guide
M8194A Arbitrary Waveform Generator - User Guide

Manual do usuário 2019-10-25

PDF PDF 6.54 MB
M8196A Arbitrary Waveform Generator - User's Guide
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

Manual do usuário 2019-05-08

M8195A Arbitrary Waveform Generator – User’s Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Manual do usuário 2019-03-06

PDF PDF 3.86 MB
M8194A Arbitrary Waveform Generator - Getting Started Guide
M8194A Arbitrary Waveform Generator - Getting Started Guide

Guia de início rápido 2018-10-01

PDF PDF 1.45 MB
M8190A Arbitrary Waveform Generator - User's Guide
The M8190A is a 12 GSa/s Arbitrary Waveform Generator. It combines excellent signal fidelity with highest sampling rates. It offers up to 2 GSa waveform memory per channel and three different high bandwidth output paths to ideally address applications.

Manual do usuário 2017-10-01

PDF PDF 4.98 MB
M8192A Synchronization Module for M8190A – User’s Guide
The M8192A synchronization module is used together with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator system with up to 12 analog channels and 24 marker outputs.

Manual do usuário 2017-06-01

M8190A Arbitrary Waveform Generator - Getting Started Guide
The M8190A ensures accuracy up to 80 dBc SFDR. High dynamic range and excellent vertical resolution gives you confidence that you are testing your device, not the signal source.

Guia de início rápido 2017-05-01

PDF PDF 1.04 MB
M8197A Synchronization Module for M8195A – User’s Guide
The M8197A synchronization module for up to 4 M8195A arbitrary waveform generator modules enables a fully synchronous, phase coherent multi-channel generator system with up to 16 analog channels.

Manual do usuário 2016-07-01

M8196A Arbitrary Waveform Generator - Getting Started Guide
The M8196A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Manual do usuário 2016-05-01

81195A Optical Modulation Generator Software User Guide
This document describes how to install and use the 81195A Optical Modulation Generator Software.

Manual do usuário 2016-02-23

PDF PDF 9.29 MB
MD1 Soft Front Panel Help System - Help File
(Save file to computer before use) Help system for the MD1 Soft Front Panel (SFP). LabVIEW driver for MD1 digitizers. Includes detailed API documentation of all driver functions.

Arquivo de ajuda 2015-10-15

CHM CHM 9.74 MB
N8241A/N8242A Security Guide
Provides instructions for protecting and removing classified, proprietary information stored in the instrument.

Manual do usuário 2015-10-09

PDF PDF 87 KB
M9330A, M9331A, N6030A, N6031A, N6032A, N6033A Security Guide
Provides instructions for protecting and removing classified, proprietary information stored in the instrument.

Manual do usuário 2015-10-08

PDF PDF 85 KB
N8241A/N8242A Arbitrary Waveform Generators User's Guide
User's Guide.

Manual do usuário 2015-10-01

PDF PDF 3.96 MB
IVI Driver Reference
Keysight's IVI drivers simplify the creation and maintenance of instrument control applications in a variety of development environments.

Arquivo de ajuda 2015-07-28

ZIP ZIP 1.33 MB
LabVIEW G Programming Information
This help file contains LabVIEW G programming guidelines and reference information for the M9330A Series Arbitrary Waveform Generator.

Arquivo de ajuda 2015-07-28

ZIP ZIP 1.24 MB
Fundamentals of Arbitrary Waveform Generation, AWG Primer - Reference Guide
This primer discusses characteristics and fundamentals of arbitrary waveform generation and the different implementations available in the market. It also shows examples how to generate digital, multi-level and PAM4 signals, wireless and modulated waveforms, multi-carrier as well as coherent optical signals.

Guia de referência 2015-06-01

M8195A Arbitrary Waveform Generator - User's Guide (old version for rev. 1 hardware)
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Manual do usuário 2015-05-01

M8195A Arbitrary Waveform Generator – Getting Started Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Guia de início rápido 2014-10-01

Understanding 802.11ad Physical Layer and Measurement Challenges Tutorial
View this 6-part recorded tutorial presented by Keysight experts for an overview of standards and market trends followed by an in-depth description of the physical-layer construction.

Manual do usuário 2013-09-20

M9330A/M9331A Series PXI-H Arbitrary Waveform Generator Modules User's Guide

Manual do usuário 2012-05-15

PDF PDF 2.62 MB
Software Installation Note for N6030A
Provides information on the installation and use of the M933x Software Package as a replacement for the now deprecated N6030A Software Package.

Manual de instalação 2011-09-01

PDF PDF 175 KB
M9330A Series Arbitrary Waveform Generator Modules Startup Guide

Guia de início rápido 2011-03-15

PDF PDF 1.13 MB
Installation Notes for M933xA AWG's
Provides information on the contents, installation and operation of the Y1176A Synchronization Cable Kits with the M933xA series AWG's.

Manual de instalação 2011-01-07

PDF PDF 1.53 MB
N824xA and N603xA Software Upgrade Notice
This notice applies to instruments that have been returned to Agient for repair.

Release Notes 2008-06-16

PDF PDF 38 KB

1 2 Avançar