您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-13 / 13

排序:
M8192A Multi-Channel Synchronization Module - Data Sheet
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

產品型錄 2020-01-16

PDF PDF 1.70 KB
M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.

產品型錄 2019-11-20

PDF PDF 904 KB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

產品型錄 2019-11-06

PDF PDF 1.02 KB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

技術總覽 2019-10-08

PDF PDF 728 KB
M8190A Arbitrary Waveform Generator - Data Sheet
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

產品型錄 2018-05-10

N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

產品型錄 2018-02-28

PDF PDF 6.23 MB
M8196A 92 GSa/s Arbitrary Waveform Generator - Data Sheet
The Keysight M8196A is the Arbitrary Waveform Generator with the highest sample rate and the widest bandwidth on up to 4 synchronized channels - simultaneously on one module.

產品型錄 2017-10-03

N8241A Arbitrary Waveform Generator Synthetic Instrument Module, 15-Bit, 1.25 GS/s or 625 MS/s
N8241A arbitrary waveform generator (AWG) is capable of creating high-resolution waveforms for radar, satellite, and frequency agile communication systems.

技術總覽 2016-06-03

81195A Optical Modulation Generator Software - Data Sheet
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A AWG to generate 32 GBaud dual-I/Q signals and synthesize optical signal properties.

產品型錄 2016-02-20

PDF PDF 1.62 MB
M8195A 65 GSa/s 任意波形產生器 - 產品規格書
Keysight M8195A 為新型任意波形產生器,具有業界最高的取樣率、頻寬和通道密度。可以高達 32 Gbaud 的速率產生信號。

產品型錄 2014-09-08

81199A Wideband Waveform Center - 產品規格書1.0 版
功能齊備的 60 GHz 無線測試解決方案,支援 WiGig、Wireless HD 和 IEEE 802.11ad 標準

產品型錄 2012-01-16

N8242A Arbitrary Waveform Generator Synthetic Instrument Module, 10-Bit, 1.25 GS/s or 625 MS/s

技術總覽 2010-05-31

PDF PDF 1.66 MB
N8241A and N6030A Arbitrary Waveform Generators with option 350: Function Generator

技術總覽 2008-06-13