这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-5 / 5

排序:
[VBA 示例程序] B2985A/87A 的绝缘材料电阻率测量
适用于 B2985A/87A 静电计/高阻计的 VBA 示例程序可以使用 16008B 电阻率电池来测量绝缘材料的体积和表面电阻率。操作指南和要求在 Microsoft® Excel 文件中提供。

编程实例 2015-04-01

[VBA SampleProgram] High Resistance Measurement for B2985A/87A #2
VBA sample program for B2985A/87A to measure high resistance by sweeping the bias from -1050 V to +1050 V. Operation guide and requirements are included in the Microsoft® Excel file.

编程实例 2014-10-15

[VBA Sample Program] Charge Measurement for B2985A/87A
VBA sample program for B2985A/87A electrometers to measure charge periodically. Operation guide and requirements are included in the Microsoft® Excel file.

编程实例 2014-10-15

[VBA Sample Program] High Resistance Measurement for B2985A/87A #1
VBA sample program for B2985A/87A electrometers to measure high resistance by sweeping the bias from -21 V to +21 V. Operation guide and requirements are included in the Microsoft® Excel file.

编程实例 2014-10-15

[VBA 示例程序] B2981A/83A/85A/87A 高阻测量
B2981A/83A/85A/87A 皮安计/静电计的 VBA 示例程序使用 B2901A/02A/11A/12A SMU 或 B2961A/62A 电源供电,以进行高阻测量。操作指南和要求包含在 Microsoft® Excel 文件中。

编程实例 2014-01-26