Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-22 de 22

Sort:
M809228XA OIF-CEI CEI-28G VSR/SR Compliance Receiver Test Plugin
The M809228XA receiver test plug-in for M8070B is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-28G-SR and 28G-VSR host compliance interfaces. The OIF-CEI 3.1 standard option is available within the M8070B user interface menu with the flexibility of choosing either compliance or debug mode. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments. When a user is required to perform setup changes, the user is guided by diagram as well as text to minimize errors.

Folha de Dados 2020-07-13

FlexDCA Sampling Oscilloscope Software - Technical Overview
Provides a Technical Overview of the FlexDCA Sampling Oscilloscope software.

Visão Técnica 2020-06-29

PDF PDF 3.70 MB
M809256PB OIF-CEI 56G Receiver Test - Data Sheet
The M809256PB receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-56G-VSR/-MR/-LR PAM4 interfaces .It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Folha de Dados 2020-06-18

M8091CKPA Pre-Compliance Receiver Test Application for IEEE 802.3ck
The M8091CKPA receiver test application offers accurate and repeatable receiver test based on the Channel Operating Margin (COM) following the IEEE 802.3ck chip-to-chip recommendations to ensure interoperability between next generation datacom devices.

Folha de Dados 2020-06-11

M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

Folha de Dados 2020-06-09

PDF PDF 3.47 KB
N1000A DCA-X Wide Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The N1000A provides high sample rate and low intrinsic jitter while supporting Keysight's latest plug-in modules along with many older discontinued optical, electrical and TDR/TDT modules.

Folha de Dados 2020-04-18

PDF PDF 3.08 MB
N1092A/B/C/D/E DCA-M Optical and Electrical Sampling Oscilloscopes - Datasheet
Summarizes the performance specifications of the N1092A, B, C, D and E optical and optical + electrical sampling oscilloscope

Folha de Dados 2020-04-17

PDF PDF 1.74 MB
N1091BSCB IEEE 802.3bs/cd Measurement and Debug Application - Data Sheet
The Keysight N1091BSCB IEEE 802.3bs/cd software is a measurement application for the DCA-X/DCA-M equivalent-time sampling oscilloscopes designed to save you time and money by automating the task of performing PAM4 and NRZ transmitter (TX) test measurements.

Folha de Dados 2020-03-20

PDF PDF 2.32 MB
N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

Folha de Dados 2020-02-11

J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

Folha de Dados 2019-12-06

A400GE-QDD 400GE Test System
Read how the A400GE-QDD test system makes the challenge of qualifying BER on 400GE electronics easier and affordable. With this dedicated BERT and FEC test system with 56Gb/s electrical lane signaling per port, you'll find problems in minutes, not hours.

Folha de Dados 2019-09-25

N1095BSCA Optical TX Test Software for IEEE 802.3bs/cd - Data Sheet
The Keysight N1095BSCA Optical TX Test software for IEEE 802.3bs/cd is a measurement application for the DCA-M equivalent-time sampling oscilloscopes designed to save you time and money by automating the task of performing optical PAM4 transmitter (TX) test measurements

Folha de Dados 2019-09-04

N4917BSCB Optical Receiver Stress Test Solution - Data Sheet
Complete optical receiver stress test solution for 400GbE optical transceivers with automated stress eye calibration and performance compliance testing.

Folha de Dados 2019-06-26

PDF PDF 4.17 MB
N109256CA OIF-CEI 4.0 Measurement and Debug Application - Data Sheet
Use the N109256CA SW App to characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using 86100D DCA-X and N109X DCA-M Oscilloscopes.

Folha de Dados 2019-04-09

PDF PDF 1.75 MB
N1091BSCA IEEE 802.3bs/cd Measurement and Debug Application - Data Sheet
Use the N109256CA SW App to characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using 86100D DCA-X and N109X DCA-M Oscilloscopes.

Folha de Dados 2019-04-09

PDF PDF 1.58 MB
N4917BACA Optical Receiver Stress Test Solution 100 Gb/s Ethernet - Data Sheet
The N4917B optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and SR4 test specifications as well as with the following 100G Multi Source Agreements: CLR4, CWDM4, 4WDM.

Folha de Dados 2019-01-24

PDF PDF 2.35 MB
N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.

Folha de Dados 2018-09-25

M809256PA OIF CEI CEI-56G Pre-Compliance Receiver Test Application - Data Sheet
The M809256PA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-6G-VSR PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Folha de Dados 2018-09-04

PDF PDF 1.05 MB
M8091BSPA IEEE 802 3bs Pre-Compliance Receiver Test Application - Data Sheet
The M8091BSPA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of 200GAUI-4 and 400GAUI-8 PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Folha de Dados 2018-08-31

PDF PDF 1.30 MB
DCA Accessories - Technical Overview
Learn more about the probes and accessories that are compatible with DCA oscilloscopes.

Visão Técnica 2018-05-29

PDF PDF 8.30 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Folha de Dados 2018-02-28

PDF PDF 6.23 MB
M8061A 32 Gb/s Multiplexer with De-Emphasis - Data Sheet
Datasheet for M8061A 28 Gb/s Multiplexer with optional de-emphasis. Expands J-BERT N4903B pattern generator to 28.4 Gb/s. Enables R&D and test engineers to accurately characterize receivers up to 28G.

Folha de Dados 2014-10-08

PDF PDF 1.90 MB