您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-4 / 4

排序:
M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

技術總覽 2019-07-11

PDF PDF 823 KB
M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

產品型錄 2019-07-11

PDF PDF 744 KB
M9470A PXIe 50W RF Interface Module - Data Sheet
The Keysight M9470A is a PXIe 2-slot, RF extension module for the M9421A VXT Transceiver PXIe module to implement frequency coverage for RF radio transmitter and receiver testing. Frequency coverage from 100 kHz to 6 GHz and up to 160 MHz of bandwidth.

產品型錄 2019-07-10

PDF PDF 546 KB
Pathwave Lab Operations For Connectivity - Technical Overview
Improve the workflow in your test lab with PathWave Lab Operations For Connectivity. This new software tool allows simpler yet more in-depth insights into your test lab and a 360 degree look in to your workflow.

技術總覽 2019-06-13

PDF PDF 1.62 MB