Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-12 of 12

Sort:
PathWave Automation with M8920A
One page flyer covering M8920A using KS83120A Pathwave plugin for analog radio testing.

Brochure 2019-07-11

PDF PDF 233 KB
HP8920 Mode on the M8920A - Application Note
HP8920A to M8920A SCPI Compatibility Mode - BETA Release

Application Note 2019-07-11

PDF PDF 563 KB
M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

Technical Overview 2019-07-11

PDF PDF 823 KB
M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

Data Sheet 2019-07-11

PDF PDF 744 KB
M9470A PXIe 50W RF Interface Module - Data Sheet
The Keysight M9470A is a PXIe 2-slot, RF extension module for the M9421A VXT Transceiver PXIe module to implement frequency coverage for RF radio transmitter and receiver testing. Frequency coverage from 100 kHz to 6 GHz and up to 160 MHz of bandwidth.

Data Sheet 2019-07-10

PDF PDF 546 KB
X-Series Multi-touch Signal Analyzer N9093 Radio Test Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

Help File 2019-06-27

Pathwave Lab Operations For Connectivity - Technical Overview
Improve the workflow in your test lab with PathWave Lab Operations For Connectivity. This new software tool allows simpler yet more in-depth insights into your test lab and a 360 degree look in to your workflow.

Technical Overview 2019-06-13

PDF PDF 1.62 MB
M8920A PXIe Radio Test Set - Configuration Guide
This configuration guide provides hardware and software options for the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

Configuration Guide 2019-04-01

PDF PDF 615 KB
M8920A PXIe Radio Test Set Measurement Guide
Measurement information for the M8920A PXIe radio test set.

User Manual 2018-10-01

PDF PDF 5.15 MB
M8920A PXIe Radio Test Set Security Features and Document of Volatility
Sanitization processes for the M8920A, M9470A, M9421A, and M9260A product models are covered in this document.

User Manual 2018-10-01

PDF PDF 76 KB
Radio Test Set flyer
Overview of Keysight's M8920A PXIe Radio Test Set, which can accelerate public safety radio manufacturing.

Brochure 2018-08-09

PDF PDF 247 KB
M8920A PXIe Radio Test Set Getting Started Guide
Getting started information for the M8920A PXIe radio test set.

User Manual 2018-07-01

PDF PDF 7.97 MB