Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-7 sur 7

Tri:
N4917BSCB 400G Optical Receiver Test Application User Guide
This document provides an introduction, installation steps, underlying concepts, and usage information for the Keysight N4917BSCB 400G Optical Receiver Test Application.

Manuel de l'utilisateur 2019-06-28

PDF PDF 5.08 MB
Keysight & Eoptolink Demo 400G QSFP-DD & OSFP Stressed Receiver Test at OFC 2019
Keysight demonstrated for the first time 400G ORST (Optical Receiver Stress Test) automated standard compliant solution with Eoptolink’s 400G QSFP-DD & OSFP DR4/FR4 optical transceiver to target for 400GbE links in hyper-scale datacenter and cloud networks.

Démonstration de base 2019-03-21

N4917BACA 100G Optical Receiver Test Application User Guide
This document provides an introduction, installation steps, underlying concepts, and usage information for the Keysight N4917BACA 100G Optical Receiver Test Application.

Manuel de l'utilisateur 2019-01-01

PDF PDF 5.33 MB
N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.

Fiche signalétique 2018-09-25

ECOC 2017 Demo: Fast, automated 400G optical receiver compliant test
PAM-4 signaling at 26 and 53 Gbaud lane rates leads to new IEEE 802.3 specifications that require new and comprehensive test procedures. Receiver test requires a precise optical stressed signal, which is automatically calibrated with a Keysight solution based on the M8040A.

Démonstration de base 2017-09-27

Download the 2018 Lightwave Catalog
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

Catalogue 2017-03-31

Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

Brochure 2015-03-09

PDF PDF 7.71 MB