您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 35

排序:
U1280 Series Handheld Digital Multimeters - Data Sheet
This is a data sheet discussing the U1280 series Handheld Digital Multimeters.

產品型錄 2020-08-25

U1240 Series Handheld Digital Multimeters - Data Sheet
Handheld DMMs for installation and maintenance of machinery and electrical systems. Includes harmonic ratio, T1-T2 temperature, Non-Contact Voltage Detection, Zlow, and rugged IP67-certified models.

產品型錄 2020-07-01

PDF PDF 3.60 MB
34420A Nano Volt/mico-Ohm Meter - Data Sheet
This technical specifications sheet details benefits,features, specifications and ordering information for the 34420A nonoVolt/micro-Ohm meter.

產品型錄 2020-06-16

3458A Multimeter - Data Sheet
This Product Overview contains complete specifications, application information, feature description and ordering information (except prices) for the Keysight 3458A digital multimeter.

產品型錄 2020-03-06

Digital Multimeters 34460A, 34461A, 34465A (6½ digit), 34470A (7½ digit) - Data Sheet
Performance specifications for the Truevolt Series DMMs.

產品型錄 2019-10-01

U3606B Multimeter I DC Power Supply - Data Sheet
This is the datasheet for the Keysight U3606B Multimter I DC Power Supply which highlights the key features along with the specification table and more.

產品型錄 2019-09-30

6½ Digit PXI Digital Multimeters (M9181A, M9182A, M9183A) - Data Sheet
Keysight 6.5-digit PXI DMMs deliver trustworthy results with fast measurement speeds up to 15,000 readings per second.

產品型錄 2019-09-27

PDF PDF 1.99 MB
U1270 Series Handheld Digital Multimeters - Data Sheet
This is the datasheet for the Keysight U1270 Series Handheld Digital Multimeters which offers features such as water and dust resistant, 30,000 counts, DC & AC voltage, current, resistance and more.

產品型錄 2019-09-09

U3606B 3D Model, STEP Format
STEP format 3D Model of the U3606B Multimeter. Use this model as a reference only.

技術總覽 2018-08-27

ZIP ZIP 3.29 MB
34450A 3D Model, STEP Format
STEP format 3D Model of the 34450A Digital Multimeter. Use this model as a reference only.

技術總覽 2018-08-24

ZIP ZIP 8.25 MB
34450A Multimeter 5.5 Digit Dual Display, Benchtop DMM - Data Sheet
This is the datasheet for the 34450A benchtop DMM which highlights the key features along with the specification table and more.

產品型錄 2018-04-20

Migrating from the 34401A RS-232 Serial Interface to the Truevolt DMM 34461A USB/LAN Interface
This guide explains how to migrate existing 34401A programs developed for the RS-232 interface for use with the 34461A USB and LAN interfaces.

技術總覽 2017-12-01

PDF PDF 1.70 MB
Keysight U1210 系列手持式钳形表
Keysight U1210 系列手持式钳形表

產品型錄 2017-11-29

U1240 Series Handheld Digital Multimeters - Data Sheet
This data sheet is a technical document to describe the U1240 series DMM, its key features, hardware specifications and recommended accessories available for this product.

產品型錄 2017-09-06

U2741A USB Modular Digital Multimeter - Data Sheet
This is the datasheet for the Keysight U2741A USB Modular Digital Multimeter which is a 5.5-digit resolution digital multimeter that is able to capture up to 100 readings/sec.

產品型錄 2017-05-19

PDF PDF 2.07 MB
Compatibility & Differences: 34465A & 34410A/34411A/L4411A Digital Multimeters - Technical Overview
This technical overview provides a comparison of the 34410A/34411A/L4411A digital multimeters and their replacement, the 34465A Truevolt Series digital multimeter.

技術總覽 2016-02-11

3446XA Digital Multimeter 3D Model, STEP Format
This is a STEP format 3D Model of the 3446XA Digital Multimeter.

技術總覽 2015-10-15

ZIP ZIP 4.22 MB
L4411A Low profile 6 1/2 Digit Multimeter - Data Sheet
The L4411A 6 1⁄2 digit high performance DMM offers LXI connectivity and 50,000 readings per second at 4 1/2 digits.

產品型錄 2015-05-28

34401A Digital Multimeter - Data Sheet
Description and technical specifications for the 34401A 6 1/2 digit multimeter.

產品型錄 2015-02-22

USB Modular Products Data Sheet
Technical specifications and information for the USB Modular Products.

產品型錄 2014-08-02

PDF PDF 6.87 MB
Keysight U3606A 數位萬用電錶 | 直流電源供應器 - 規格資料
Keysight U3606A 數位萬用電錶 | 直流電源供應器將 5 位半數位萬用電錶與 30 W 雙範圍電源供應器整合在一台儀器中。同時且獨立運作的特性,使該儀器能夠提供有效率且經濟的測試,並能節省寶貴的工作台或機架空間。

產品型錄 2013-11-20

Keysight 34410A 及 Keysight 34411A 萬用電錶 ─ 產品簡介
Keysight 34410A 及 34411A 6 1/2 位數萬用電錶的說明及技術規格。

產品型錄 2012-10-04

Keysight U1190 系列鉤錶
此產品規格書展示了 Keysight U1190 系列手持式鉤錶具備豐富多元的功能,如內建的 LED 手 電筒、Vsense 功能,以及獨特的纜線分隔器,讓使用者能在任何環境下進行量測作業。

產品型錄 2011-12-06

SMX2055 5½ Digit PXI Multimeter Datasheet

產品型錄 2011-11-08

PDF PDF 307 KB
SMX2064, SMU2064, SM2064 7½ digit PXI, USB and PCI Digital Multimeters Datasheet

產品型錄 2011-11-08

PDF PDF 789 KB

1 2 下一頁