Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 36

Sort:
U3606B Multimeter I DC Power Supply - Data Sheet
This is the datasheet for the Keysight U3606B Multimter I DC Power Supply which highlights the key features along with the specification table and more.

Folha de Dados 2019-09-30

6½ Digit PXI Digital Multimeters (M9181A, M9182A, M9183A) - Data Sheet
Keysight 6.5-digit PXI DMMs deliver trustworthy results with fast measurement speeds up to 15,000 readings per second.

Folha de Dados 2019-09-27

PDF PDF 1.99 MB
U3606B 3D Model, STEP Format
STEP format 3D Model of the U3606B Multimeter. Use this model as a reference only.

Visão Técnica 2018-08-27

ZIP ZIP 3.29 MB
34450A 3D Model, STEP Format
STEP format 3D Model of the 34450A Digital Multimeter. Use this model as a reference only.

Visão Técnica 2018-08-24

ZIP ZIP 8.25 MB
34450A Multimeter 5.5 Digit Dual Display, Benchtop DMM - Data Sheet
This is the datasheet for the 34450A benchtop DMM which highlights the key features along with the specification table and more.

Folha de Dados 2018-04-20

U1240 Series Handheld Digital Multimeters - Data Sheet
Handheld DMMs for installation and maintenance of machinery and electrical systems. Includes harmonic ratio, T1-T2 temperature, Non-Contact Voltage Detection, Zlow, and rugged IP67-certified models.

Folha de Dados 2017-12-21

PDF PDF 3.60 MB
Migrating from the 34401A RS-232 Serial Interface to the Truevolt DMM 34461A USB/LAN Interface
This guide explains how to migrate existing 34401A programs developed for the RS-232 interface for use with the 34461A USB and LAN interfaces.

Visão Técnica 2017-12-01

PDF PDF 1.70 MB
U1401B Handheld Multi-Function Calibrator/Meter - Data Sheet
This data sheet is a technical document to describe the U1401B, its key features, hardware specifications and recommended accessories available for this product.

Folha de Dados 2017-08-30

U2741A USB Modular Digital Multimeter - Data Sheet
This is the datasheet for the Keysight U2741A USB Modular Digital Multimeter which is a 5.5-digit resolution digital multimeter that is able to capture up to 100 readings/sec.

Folha de Dados 2017-05-19

PDF PDF 2.07 MB
Compatibility & Differences: 34465A & 34410A/34411A/L4411A Digital Multimeters - Technical Overview
This technical overview provides a comparison of the 34410A/34411A/L4411A digital multimeters and their replacement, the 34465A Truevolt Series digital multimeter.

Visão Técnica 2016-02-11

U1210 Series Handheld Clamp Meters - Data sheet
This data sheet is a document which provides an overview of U1210 series handheld clamp meters and summarize the key specifications, features and recommended accessories available for this product.

Folha de Dados 2015-12-08

Multímetros Digitais de Mão da Série U1280 – Folha de Dados
Esta é uma folha de dados discutindo os Multímetros Digitais de Mão da Série U1280.

Folha de Dados 2015-10-19

3446XA Digital Multimeter 3D Model, STEP Format
This is a STEP format 3D Model of the 3446XA Digital Multimeter.

Visão Técnica 2015-10-15

ZIP ZIP 4.22 MB
L4411A Low profile 6 1/2 Digit Multimeter - Data Sheet
The L4411A 6 1⁄2 digit high performance DMM offers LXI connectivity and 50,000 readings per second at 4 1/2 digits.

Folha de Dados 2015-05-28

34401A Digital Multimeter - Data Sheet
Description and technical specifications for the 34401A 6 1/2 digit multimeter.

Folha de Dados 2015-02-22

Multímetros Digitais da Série Truevolt de 6½ e 7½ dígitos – Folha de Dados
Descrições e especificações técnicas para os multímetros digitais da série Truevolt de 6½ e 7½ dígitos

Folha de Dados 2015-02-04

Multímetros Digitais de Mão da Série U1270 - Foha de Dados
Esta é a folha de dados para os multímetros digitais de mão da série U1270, da Keysight, que possui características como resistência à água e poeira, 30.000 unidades de resolução, voltagem AC e CC, corrente, resistência e mais.

Folha de Dados 2014-08-03

Multímetros Digitais de Mão (DMMs) Série U1230 – Folha de Dados
Esta folha de dados apresenta os multímetros digitais de mão da série U1230. Eles contém uma lanterna embutida, Vsense e alertas de continuidade para simplificar medições diárias.

Folha de Dados 2014-08-03

USB Modular Products Data Sheet
Technical specifications and information for the USB Modular Products.

Folha de Dados 2014-08-02

PDF PDF 6.87 MB
Alicates Amperímetros da Série U1190 - Folha de Dados
Esta folha de dados apresenta os alicates amperímetros da série U1190 que apresentam características como uma lanterna embutida, Vsense e separador de fios para ajudar os usuários a trabalhar melhor nas condições em que se encontram.

Folha de Dados 2014-08-01

Multimetros Digitais de Mão da Série U1240 - Folha de Dados
Esta folha de dados é um document técnico que descreve os DMMs da série U1240, suas principais características, especificações de hardware e acessórios recomendados disponíveis para este produto.

Folha de Dados 2014-08-01

Multímetros Digitais de Mão da Série U1250 - Folha de Dados
Esta folha de dados é um documento técnico que descreve os DMMs da série U1250, suas principais características, especificações de hardware e acessórios recomendados disponíveis para este produto.

Folha de Dados 2014-08-01

3458A Multimeter Data Sheet
Description and technical specifications for the Keysight 3458A.

Folha de Dados 2014-07-31

Multímetros Digitais de 4½ e 5½ dígitos da Série U3400 - Folha de Dados
Esta literatura cobre as características, especificações e informações de pedidos dos DMMs da série U3400 de 4.5 e 5.5 dígitos.

Folha de Dados 2014-07-31

34410A and 34411A Multimeters - Data Sheet
Keysight 34410A and 34411A Multimeters Setting the Standard for Next Generation Benchtop and System Testing.

Folha de Dados 2013-04-02

1 2 Avançar