这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 49

排序:
是德科技基础仪器
是德科技基础仪器

手册 2019-10-14

PDF PDF 2 MB
Handheld Test Tools – Brochure
This document provides a quick summary of Keysight's handheld models.

手册 2017-12-05

PDF PDF 3.71 MB
Keysight U1210 系列手持式钳形表
Keysight U1210 系列手持式钳形表

促销资料 2017-11-30

PDF PDF 523 KB
Keysight U1270 系列手持式数字万用表
Keysight U1270 系列手持式数字万用表

促销资料 2017-11-30

PDF PDF
Keysight U1270 系列手持式数字万用表
Keysight U1270 系列手持式数字万用表

促销资料 2017-11-30

PDF PDF 1.01 MB
Keysight U1230 系列手持式数字万用表
Keysight U1230 系列手持式数字万用表

促销资料 2017-11-30

PDF PDF 694 KB
Keysight 34450A 数字万用表
Keysight 34450A 数字万用表

促销资料 2017-11-29

PDF PDF 507 KB
Keysight U1273AX OLED 手持式数字万用表
Keysight U1273AX OLED 手持式数字万用表

促销资料 2017-11-29

PDF PDF 556 KB
产品快报 Keysight 34401A、 34405A、 34410A 和 34411A 数字万用表
产品快报 Keysight 34401A、 34405A、 34410A 和 34411A 数字万用表

促销资料 2017-11-29

PDF PDF 1.13 MB
产品快报 Keysight U3400 系列 4 ½ 位和 5 ½ 位双显示数字万用表
产品快报 Keysight U3400 系列 4 ½ 位和 5 ½ 位双显示数字万用表

促销资料 2017-11-29

PDF PDF 640 KB
Keysight 34405A 数字万用表
Keysight 34405A 数字万用表

促销资料 2017-11-24

PDF PDF 870 KB
是德科技PXI 和 AXIe 仪器、软件、参考解决方案及服务
是德科技PXI 和 AXIe 仪器、软件、参考解决方案及服务

手册 2017-11-24

PDF PDF 3.40 MB
Keysight 34450A、34460A、34461A、34401A、34410A、34411A 数字万用表
Keysight 34450A、34460A、34461A、34401A、34410A、34411A 数字万用表

促销资料 2017-11-24

PDF PDF 280 KB
是德科技手持式工业电子测量仪表适用于电子、电气和工业过程测试
是德科技手持式工业电子测量仪表适用于电子、电气和工业过程测试

手册 2017-11-23

PDF PDF 2.27 MB
IoT Applied Courseware - IoT Systems Design – Product Fact Sheet
This product fact sheet details the key features, characteristics and ordering information for the U3803A/04A IoT Systems Design applied courseware.

手册 2017-02-24

PDF PDF 362 KB
[ECU Testing] Perform Automatic Input/Output Static Characteristics Tests on the Bench
Ever wanted an automatic manufacturing test environment for design evaluation?

手册 2016-12-28

PDF PDF 482 KB
Join the Future Today with Keysight Low-Power Consumption Test Solutions - Poster
This poster introduces Keysight's solutions to test battery low-power consumption for the IoT devices.

促销资料 2016-10-10

PDF PDF 1.08 MB
Keysight Technologies Software - Brochure
Keysight software is downloadable expertise. From first simulation through first customer shipment, we deliver the tools your team needs to accelerate from data to information to actionable insight.

手册 2016-05-02

PDF PDF 7.39 MB
A0010A 40GHz RIN 测试系统
全球首创高达40GHz带宽的RIN测试系统 40G/100G光通信激光器TX特性分析 简便而又精准的校准方式,保证高精度测试 选配光调制度OMI测试功能

手册 2016-01-21

PDF PDF 1.05 MB
Digital Multimeters - Brochure
This is the brochure for Keysight's range of digital multimeters from a bench top to a test rack to a handheld.

手册 2015-12-11

PDF PDF 2.22 MB
Keysight Software - Brochure
Il software Keysight è conoscenza scaricabile. Dalla prima simulazione alla consegna del primo prodotto al cliente, offriamo ai vostri tecnici gli strumenti che servono per accelerare la trasformazione dei dati raccolti in informazioni utili per prendere decisioni.

手册 2015-09-22

PDF PDF 666 KB
Software-Broschüre
Keysight Software ist Erfahrung zum Herunterladen. Für alle Phasen des Produktzyklus – vom Schaltungsentwurf/Simulation bis zur Auslieferung des Serienprodukts – liefern wir die Tools, die Ihr Team benötigt, um schnellstmöglich Daten in Information zu verwandeln und daraus Erkenntnisse zu gewinnen.

手册 2015-07-13

PDF PDF 1.35 MB
Ferramentas de Teste de Mão - Brochura
Este documento é uma versão compacta da Brochura HH que fornece um rápido resumo de todos os modelos de ferramentas de mão.

手册 2015-06-18

PDF PDF 453 KB
34450A Digital Multimeter - Product Fact Sheet
This is the product fact sheet for the Keysight 34450A benchtop DMM which highlights the product's main features along with the specification table.

促销资料 2013-05-20

PDF PDF 1.16 MB
U3400 Series 4 ½ and 5 ½ Digit Dual Display Digital Multimeters - Quick Fact Sheet
This Quick Fact sheet highlights the key product features and specifications for the U3400 series 4 ½ and 5 ½ digit dual display digital multimeters.

促销资料 2013-05-17

PDF PDF 2.15 MB

1 2 下一页