Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Support technique

Nemo Wireless Network Solutions

Support by Product Model Number:

1-25 sur 49

Tri:
Nemo WindCatcher - Brochure
This 2-page brochure introduces key features and benefits of Nemo WindCatcher.

Brochure 2020-08-27

PDF PDF 1.88 MB
Nemo Cloud - Brochure
This 2-page brochure introduces key features and benefits of Nemo Cloud.

Brochure 2020-07-01

PDF PDF 1.27 MB
Nemo Walker Air - Brochure
Nemo Walker Air is solution for performing indoor measurements and benchmarking.

Brochure 2020-06-20

PDF PDF 1.80 MB
Nemo Handy - Brochure
This 2-page brochure introduces key features and benefits of Nemo Handy.

Brochure 2020-06-16

PDF PDF 2.83 MB
Nemo Outdoor - Brochure
This brochure introduces the key features and benefits of Nemo Outdoor

Brochure 2020-06-15

PDF PDF 2.40 MB
Nemo Analyze - Brochure
This 2-page brochure introduces key features and benefits of Nemo Analyze

Brochure 2020-02-12

PDF PDF 2.04 MB
Benchmark 5G Devices in the Lab
S8710A 5G Device Benchmarking Toolset enables standardized lab-based end-to-end automation of 5G device benchmarking with a predefined set of test cases, customizable scripts, and extensive reports.

Démonstration de base 2020-02-11

Nemo 5G Device Analytics - Flyer

Brochure 2020-02-06

PDF PDF 1.94 MB
S8710A Device Benchmarking Toolset - Technical Overview

Présentation technique 2020-02-05

PDF PDF 2.21 MB
5G NR Field Measurements – Beam Footprints Visualized in 3D
Keysight's 3D Visualizer is used to display 5G NR beams in a 3D environment to view which real-world elements are blocking the signal and degrading the network quality.

Démonstration de base 2019-11-14

Nemo Outdoor - Field Testing with 12 Mobile Devices
Keysight’s Nemo Outdoor supports field measurements with up to 12 mobile devices simultaneously.

Démonstration de base 2019-11-11

Understand the quality and performance of your live 5G NR network with Keysight’s Nemo solutions
Keysight provides handheld and drive test measurement solutions for all possible 5G NR use cases.

Démonstration de base 2019-10-29

3D Visualization of 5G NR Beams and KPIs
With Keysight's 3D Visualizer you can view 5G NR beams and KPIs on a 3D map.

Démonstration de base 2019-08-21

Nemo Invex II - Brochure
This 2-page brochure introduces key features and benefits of Nemo Invex II

Brochure 2019-08-20

PDF PDF 4.70 MB
Live 5G NR Measurements in New York with Nemo Handy
Using Keysight’s handheld measurement solution Nemo Handy to measure and analyze a live 5G NR network in New York.

Démonstration de base 2019-08-14

Taking 5G Network Testing to Another Level with Nemo Handy and Nokia Drone
The 5G NR support in Nemo Handy enables mobile network operators and network vendors to test the advanced features and performance of 5G NR networks both outdoors and in busy and crowded indoor spaces.

Démonstration de base 2019-07-16

Nemo Handy Running on Samsung Galaxy S10 5G Mobile Device
The 5G NR support in Nemo Handy enables operators and network vendors to test the advanced features and performance of 5G NR networks, for example, in busy and crowded indoor spaces.

Démonstration de base 2019-06-28

NB-IoT and LTE Cat-M1 Field Measurements and SLA Verification - Application Note
This application note introduces new Cellular IoT (CIoT) technologies and describes the importance of NB-IoT and LTE Cat-M1 field testing and SLA verification.

Notes d’application 2019-05-16

5G NR drive testing and benchmarking with Nemo Intelligent Device Interface
Nemo Intelligent Device Interface is a new device control solution for QoS and QoE measurements. It enables the benchmarking and drive testing of all cellular technologies ranging from legacy 2G to 5G NR and is easily expandable from a single handheld unit to a large-scale benchmarking system.

Démonstration de base 2019-02-20

Nemo Intelligent Device Interface - Brochure
Nemo Intelligent Device Interface brochure.

Brochure 2019-02-13

PDF PDF 1.44 MB
Nemo Autonomous Probe 4UE - Brochure
This 2-page brochure introduces key features and benefits of Nemo Autonomous Probe 4UE

Brochure 2019-02-07

PDF PDF 1.46 MB
Nemo Handy is Ready for 5G NR
First 5G NR measurements performed with Nemo Handy running on Qualcomm X50 5G NR test terminal.

Démonstration de base 2019-02-05

5G NR Field Measurements with Nemo Outdoor and Qualcomm X50 Modem
5G NR field measurement results with Nemo Outdoor being connected to Qualcomm X50 5G NR test terminal. Detailed run-through of analyzing 4G and 5G network data simultaneously.

Démonstration de base 2019-02-05

5G NR Drive Test in Elisa Network
5G NR coverage measurements help to understand the differences between 5G NR and 4G deployments and the impact of having both technologies on the same sites. Elisa is a leader in the implementation of 5G NR in Finland and Estonia. Together with Keysight, Elisa conducts early 5G NR field measurements.

Démonstration de base 2019-01-19

5G NR Beam Coverage and Quality Field Measurement with Nemo Solutions
Using Keysight Nemo 5G scanner solutions to measure and analyze coverage and quality of 5G NR beams in real field conditions.

Démonstration de base 2018-12-03

1 2 Page suivante