Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-6 de 6

Sort:
Keysight N4917B Optical Receiver Stress Test - User Guide
The N4917B Optical Receiver Stress Test User Guide describes the system requirements, underlying concepts, and procedures for using the N4917B test solution for optical stressed eye.

Manual do usuário 2018-05-01

PDF PDF 4.88 MB
Download the 2018 Lightwave Catalog
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

Catálogo 2017-03-31

N4917B Optical Receiver Stress Test Solution - Brochure
The N4917B software provides an automated standards compliant stressed receiver sensitivity test according to 100GBASE-LR4/ER4 and SR4 test specification.

Brochura 2017-03-29

PDF PDF 2.65 MB
N4917B Optical Receiver Stress Test Solution – Video
This video provides an overview about Keysight’s automated 100G optical receiver stress test solution N4917B. See why Keysight’s N4917B solution can help to significantly speed up the LR4, ER4 and SR4 optical receiver compliance test for 100G.

Demonstração 2016-11-30

Overcoming Test Challenges of USB Type-C - Application Note
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.

Nota de aplicação 2016-08-10

PDF PDF 3.19 MB
Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

Brochura 2015-03-09

PDF PDF 7.71 MB