Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

AXIe Chassis and Controllers [Descontinuado]

Support by Product Model Number:

1-14 de 14

Sort:
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

Visão Técnica 2018-10-29

PDF PDF 728 KB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochura 2017-12-01

PDF PDF 2.32 MB
Keysight System and Cable Modules - Security Guide

Guia de referência 2015-06-01

PDF PDF 178 KB
M9536A AXIe Embedded Controller - User Guide
Usage, BIOS setup, and service information for the M9536A Embedded Controller.

Manual do usuário 2014-12-01

PDF PDF 5.35 MB
Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Guia de referência 2014-08-01

M8190A Waveform Generator - Software Examples and Video Resources - Demo
MATLAB software is available as an option from Keysight with the M8190A waveform generator to create your own arbitrary or standard waveforms, automate signal generation, and develop GUI-based applications. This M8190A resource page for MATLAB provides access to various M8190a including IQTools, a GUI-based application example for the M8190A created for instrument connection, waveform creation, and amplitude and phase correction. IQTools and the modifiable source code are provided when you order the MATLAB N6171A option with the M8190A so that you can extend IQTools to meet your specific testing needs.

Demonstração 2013-08-06

M9536A AXIe Embedded PC Controller - Data Sheet
The M9536A is an AXIe compatible embedded PC controller which provides a high-performance PCIe Gen2 link to the AXIe backplane and is the first AXIe embedded controller available on the market

Folha de Dados 2013-07-24

M9536A AXIe Embedded PC Controller - Flyer
The M9536A is an AXIe compatible embedded PC controller which provides a high-performance PCIe Gen2 link to the AXIe backplane and is the first AXIe embedded controller available on the market.

Brochura 2013-07-16

PDF PDF 218 KB
M9536A AXIe Embedded Controller - Startup Guide
Installation and startup information for the M9536A PXIe embedded controller.

Guia de início rápido 2013-06-01

PDF PDF 1.03 MB
Tips to Achieve PCIe Connectivity with your Keysight AXIe or PXIe Chassis - Application Note
Keysight's AXIe and PXIe chassis use PCIe as their primary communications link. Using the PCIe bus has many advantages such as availability of standard hardware, signaling methods and debug tools.

Nota de aplicação 2012-07-07

PDF PDF 876 KB
M9045B PCIe ExpressCard Adapter - Flyer
Two-page overview of the Keysight M9045B ExpressCard adapter including a brief summary of features, specifications, configuration, and ordering information.

Brochura 2011-10-26

PDF PDF 250 KB
M9047A PCIe Adapter - Brochure
One-page overview of the Keysight M9047A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

Brochura 2011-03-21

PDF PDF 294 KB
PCIe PC Adaptors
One-page overview of the Keysight M9045A ExpressCard and M9047A PCIe desktop adaptors including a brief summary of features, specifications, configuration, and ordering information.

Brochura 2010-11-11

PDF PDF 275 KB
M9047A PCIe Desktop Adapter Installation Guide
Keysight's M9047A* host adapter is installed in a host computer's PCIe x8 or x16 slot. It extends the PCIe bus connectivity to PCIe external devices such as the Keysight M9502A or M9505A AXIe chassis or the Keysight M9021A PXIe System Interface.

Manual de instalação 2010-10-01

PDF PDF 74 KB