您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-18 / 18

排序:
N7800A Calibration and Adjustment Software for Self-Maintainers - Data Sheet
Keysight N7800A calibration and adjustment software is available for customers who have the necessary equipment, facility, manpower and skill to calibrate test equipment.

產品型錄 2018-07-03

PDF PDF 1.87 MB
Calibration compliance for IATF 16949:2016 - Flyer
Keysight maintains certification to ISO 9001:2015; Keysight Services labs maintain accreditations to ISO/IEC 17025:2005; and Keysight maintains certification to various regional standards.

型錄 2018-03-19

PDF PDF 530 KB
ATE System Level Calibration and Its Impact on Cost, Quality and Schedule - White Paper
This paper proposes an alternative method to provide system level specification and system measurement calibration which will extend the system’s ability to be used for multiple products.

應用手冊 2017-03-20

PDF PDF 651 KB
Calibration Services - Flyer
Measurement confidence comes from equipment operating with accuracy and precision

型錄 2016-10-17

PDF PDF 414 KB
現場校驗服務 - 產品簡易傳單
是德科技提供測試設備現場校驗和專業指導服務,可有效減少停機時間。

型錄 2016-10-07

PDF PDF 2.32 MB
標準實驗室校驗 - 技術概述
我們將您的標準與經由國家計量機構(NMI)直接校驗的參考標準或是一級標準進行比較。

技術總覽 2016-10-05

One-Stop Solution Plans - Flyer
Keysight offers one-stop solution plans for multi-vendor inventories. Developing products in a fast moving environment requires a complex instrument plan to match.

型錄 2016-08-09

PDF PDF 551 KB
是德科技統包式校驗服務 - 簡易說明書
由能力出眾且值得信賴的合作夥伴提供給您的解決方案,涵蓋無論是哪一家製造商的產品,皆提高運作效率,並且降低所有測試設備的複雜性和成本。

型錄 2016-07-25

PDF PDF 588 KB
Keysight Standards Lab Calibration: Antennas - Flyer
The Keysight El Segundo Metrology and Calibration Laboratory can very accurately calibrate antenna gain and antenna factor from 200 MHz to 220 GHz with measurement uncertainties as low as 0.15 dB.

型錄 2016-07-18

PDF PDF 636 KB
是德科技校驗服務獲得更準確結果,毫不費力
針對是德科技與非是德科技測試設備提供統包式校驗解決方案,適用於您所有的電氣、物理、尺度及光學儀器,不論是哪一家製造商的產品。

型錄 2016-05-25

PDF PDF 193 KB
標準實驗室校驗確保待測裝置持續保有高準確度
我們將您的裝置或儀器與一級標準(primary standard)或是經由國家計量機構(NMI)直接校驗的參考標準進行比較。

型錄 2016-02-29

PDF PDF 10.72 MB
功率感測器校驗 - 簡易說明書
選擇是德科技校驗服務的五大理由。

型錄 2016-02-23

PDF PDF 279 KB
Power Sensor Calibration - Flyer
5 reasons to send your power sensors to Keysight for calibration; reliability, pin depth accuracy, up-to-date calibration factors, measurement data, accreditation

型錄 2016-02-23

PDF PDF 488 KB
Guardbanding - Flyer
Short definition of guardbanding with link to technical paper with a very detailed definition of guardbanding.

型錄 2016-02-11

PDF PDF 1.18 MB
電子校正(Ecal)模組校驗服務 - 簡易說明書
每 12 個月定期校驗電子校正(Ecal)模組,可確保最準確的向量網路分析儀(VNA)量測

解決方案簡介 2016-01-22

獲得您需要的校驗服務 - 應用說明
每台儀器的準確度規格,是您對量測結果產生信心的來源,而持續校驗儀器是確保準確度的不二法門。但是追根究柢,這一切都取決於為您進行儀器校驗之服務供應商的能力。

應用手冊 2015-04-24

Getting The Calibration You Need - Application Note
Calibration is the process of measuring the actual performance of an IUT using lab instruments that have significantly better performance than the IUT. Selecting the right calibration provider is key.

型錄 2015-04-24

PDF PDF 420 KB
Layout of Calibration Certificates And Measurement Reports - Application Note
This document explains what you can expect to see on your Calibration Certificates, including how measurement results are reported and when adjustments are done.

應用手冊 2014-03-20