您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

Infiniium Oscilloscope Accessories [已停產]

依產品型號搜尋可用的支援:

1-25 / 36

排序:
USB Type-C Connectivity Solution User's Guide (Describes N7015A / 6A / 7A / 8A /9A Test Fixtures)
Describes how to set up, configure, and use the N7015A, N7016A, N7017A, N7018A, and N7019A Type-C test fixtures.

使用手冊 2020-03-23

PDF PDF 23.90 MB
N7015A Type-C Test Kit Quick Start Guide
Describes kit components and provides a quick overview of setting up the N7015A Type-C High Speed Plug test fixture.

快速入門指南 2020-01-24

PDF PDF 4.02 MB
D9010USBC USB 2.0 Compliance Test Option, Notes on Electrical Testing
This manual contains notes on the electrical tests that are performed by the USB 2.0 compliance test option; it describes the equipment used, and it describes how the tests are performed.

參考指南 2019-12-01

PDF PDF 20.61 MB
W2642A DisplayPort AUX Channel Controller
Complete your DisplayPort toolset with test automation and AUX channel control capability

產品型錄 2019-11-18

PDF PDF 918 KB
Oscilloscope Probes and Accessories - Selection Guide
To get the most out of your oscilloscope, you need the right probes and accessories for your applications. Keysight offers a wide selection of high-quality probes and accessories for your scope.

選購指南 2019-04-30

如何對 Type-C™ 裝置 執行 USB 電力傳輸(PD)測試
USB Type-CTM 是一項突破性標準,旨在支援全新的超輕薄電腦與裝置,並提供更快的資料速率、更強大的功能及靈活性。USB Type-C 的關鍵點在於裝置間的連接、電源管理,以及確保有效的資料傳輸。

應用手冊 2019-04-20

USB 2.0 Compliance Testing with Infiniium Oscilloscopes - Application Note
This Application Note discusses the solution for the USB 2.0 test suite. The Keysight solution is the only one-box solution that uses the official USB-IF scripts for precompliance ans compliance testing.

應用手冊 2019-01-29

N5416A and N5417A USB Compliance Test Software for Infiniium Oscilloscopes - Data Sheet
N5416A provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.

產品型錄 2018-12-12

W2641A DisplayPort Test Point Access Adapter – Data Sheet
The Keysight W2641A DisplayPort test point access adapter provides unrivaled convenience and performance for making these measurements.

產品型錄 2017-12-01

Infiniium 90000 Series Oscilloscopes - Data Sheet
The Infiniium 90000A Series oscilloscopes are engineered to give you unmatched real-time measurement accuracy. They are used in compliance testing in today's most popular serial bus standards.

產品型錄 2017-09-13

Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

產品型錄 2017-08-07

N7016A Type-C Low Speed Fixture Quick Start Guide
Describes accesories and provides a quick overview of setting up the N7016A Type-C Low Speed test fixture.

快速入門指南 2016-05-26

PDF PDF 8.51 MB
如何測試 USB Type-C Alt 模式和在此模式下執行的標準 - 應用說明
本量測簡介主要將以 DisplayPort 作為 Alt 模式的範例應用,並集中探討相關的挑戰和解決方案。

應用手冊 2016-04-29

N7015A 和 N7016A Type-C 測試夾具 - 產品規格書
Keysight N7015A Type-C 高速測試夾具提供同級產品中最佳的效能,具有高達 30 GHz 的可解嵌入頻寬,讓您能夠對 USB 3.1 Gen 2 設計和其他高速信號標準進行信號驗證和除錯,以便支援 Type-C 連接器。

產品型錄 2016-02-19

差動和單端主動電壓探棒性能比較 - 應用指南
本應用指南在幾方面比較了差動探棒和單端探棒的性能和可用性的優缺點。

應用手冊 2014-07-31

Infiniium 8000 Series Oscilloscopes - Data Sheet
The Infiniium 8000 Series oscilloscopes offer bandwidths of 600 MHz and 1 GHz. Equipped with an XGA LCD display, they can be ordered as either a DSO or MSO.

產品型錄 2013-12-12

是德 Infiniium 9000 系列示波器
Keysight Infiniium 示波器內建了眾所期待的強大功能。此系列示波器擁有最多的量測功能,它將會是您不可或缺的量測利器。

產品型錄 2012-07-11

N4866A PCI Express High Speed Interconnect for Infiniium Oscilloscopes
Keysight Technologies has created the industry’s highest speed oscilloscope interconnect solution.

產品型錄 2010-04-23

PDF PDF 126 KB
N4866A PCI Express High Speed Interconnect User's Guide
This user's guide contains information on the N4866A PCI Express High Speed Interconnect.

使用手冊 2010-04-01

PDF PDF 9.92 MB
Keysight Infiniium 9000系列示波器
Keysight Infiniium 9000系列示波器

促銷資料 2009-07-15

PDF PDF 1.42 MB
9000 Series Oscilloscope Rack Mount Kit Installation Guide
This installation guide describes how to install the 9000 Series Oscilloscope Rack Mount Kit.

安裝手冊 2009-06-01

PDF PDF 939 KB
E2625A Communication Mask Test Kit
The Infiniium E2625A Communication Mask Test Kit and E2698A Ethernet Masks build on the Infiniium oscilloscopes' ease-of-use legacy by making communications conformance testing accessible with one mouse click.

產品型錄 2009-06-01

N2882A 75Ohm to 50Ohm Adapter User's Guide
This manual contains user information regarding the N2882A adapter as well as specifications and plots.

使用手冊 2009-05-01

PDF PDF 166 KB
Ordering the Keysight N5422A External Hard Drive
This guide will help you understand which hard drive option to order based upon your specific oscilloscope.

參考指南 2008-06-01

PDF PDF 102 KB
Soft Touch Connectorless Probes User's Guide
The new Keysight soft touch probes are ultra-low-load connector-less probes that work with the Keysight logic analysis modules. The probes attach to the PC board using a retention module which ensures pin-to-pad alignment and holds the probe in place.

使用手冊 2007-12-01

PDF PDF 3.08 MB

1 2 下一頁