Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-5 of 5

Sort:
What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2020-09-08

FlexDCA: What Licenses Do I Have, And What Features Do They Enable?
FlexDCA: What Licenses Do I Have, And What Features Do They Enable?

FAQ 2018-12-10

Is calibration included in the 86100DU-WN7 Windows 7 upgrade?
86100DU-WN7 is a return to service center upgrade and does include calibration, in addition to a certificate of calibration and data.

FAQ 2017-06-28

Can I operate 86107A over continuous frequency bands?
The 86107A can operate over the following continuous frequency range if the 86100A/B/C mainframe has firmware revision A04.10 or above.

FAQ 2013-12-12

Can I upgrade my 86100A, 86100B or 86100C mainframe to obtain an 86100D?
The 86100D has major hardware differences that make an upgrade uneconomical. Keysight regularly offers trade-in and other incentive programs for DCA mainframes. Contact your local representative for details about the current trade-in program available for your unit.

FAQ 2013-11-27