这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 118

排序:
On Wafer 110 GHz Load Pull for 5G Applications - Brochure
A Keysight Solution Partner 2-page brochure with Focus Microwaves using the Keysight PNA mmWave system with Focus Fundamental and harmonic tuners and software

手册 2019-05-03

PDF PDF 286 KB
[车载以太网]100Base-T1 (BroadR-Reach) PHY 测试、使用实际波形的调试,以及认证测试
[车载以太网]100Base-T1 (BroadR-Reach) PHY 测试、使用实际波形的调试,以及认证测试

手册 2019-04-29

PDF PDF 301 KB
World Leading High-Accurate Dk/Df Measurement System for Film, Powder etc., 1GHz - 10GHz
High accuracy Capable of measuring Ultra-thin films, Powders

手册 2019-04-23

PDF PDF 923 KB
World Leading High-Accurate Dk/Df Measurement System for Plate Material, 8.2 GHz - 140GHz
Suitable for measurement of emblem, radome, tough and thick materials, metamateriasls etc.

手册 2019-04-23

PDF PDF 910 KB
Long-awaited mmWave Low-loss Dielectric material test solution
Split Cylinder resonator method is available up to 80GHz NOW!

手册 2019-03-14

PDF PDF 870 KB
Versatile material test solution 5GHz - 110GHz
Easy to use free space solution for permittivity,permeability, and oblique reflection

手册 2019-03-07

PDF PDF 953 KB
Industry-proven low-loss dielectric material test solution 1GHz-10GHz
Easy to use highly repeatable solution with Cavity Resonator perturbation method

手册 2018-10-26

PDF PDF 2.03 MB
Nonlinear Vector Network Analyzer (NVNA) Brochure
NVNA provides the critical leap in technology to go beyond linear S-parameters, allowing efficient and accurate analysis and design of active devices under real world operating conditions.

手册 2018-05-31

PDF PDF 6.26 MB
Design and Test Solutions for the Internet of Things - Solution Brochure
Develop mission-critical IoT devices to withstand the rigors of the real world—with flexible, high-performance design, test and security platforms.

手册 2018-05-16

AVI AVI 7.86 MB
Streamline Series USB Vector Network Analyzers - Product Fact Sheet
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

手册 2018-05-14

PDF PDF 692 KB
E5063A ENA Vector Network Analyzer - Product Fact Sheet
See how the E5063A Vector Network Analyzer ENA Series can help you reduce your test equipment cost without sacrificing test quality of basic passive component measurements.

促销资料 2018-03-21

PDF PDF 900 KB
Streamline Series P9370A & P9371A USB Vector Network Analyzer - Product Fact Sheet
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

手册 2018-02-27

PDF PDF 697 KB
[Automotive Ethernet] 100Base-T1 PHY Testing, Debugging with Actual Waveforms, and Certification

手册 2018-02-01

PDF PDF 1.57 MB
Paving the Way for Research and Innovations - Brochure
This is a selection guide for engineering researchers. It highlights the key research areas that Keysight is involved in, and solutions that can help to meet the research & development objectives.

手册 2018-01-11

PDF PDF 5.72 MB
是德科技PNA-X 系列微波网络分析仪
是德科技PNA-X 系列微波网络分析仪

手册 2017-11-30

PDF PDF 7.58 MB
Keysight N9923A FieldFox 矢量网络分析仪 (VNA)
Keysight N9923A FieldFox 矢量网络分析仪 (VNA)

促销资料 2017-11-30

PDF PDF 627 KB
Keysight E5072A ENA 系列网络分析仪
Keysight E5072A ENA 系列网络分析仪

促销资料 2017-11-29

PDF PDF 778 KB
是德科技和学术机构 教学实验室电子 测量解决方案
是德科技和学术机构 教学实验室电子 测量解决方案

手册 2017-11-29

PDF PDF 1.59 MB
是德科技手机天线测试解决方案
是德科技手机天线测试解决方案

手册 2017-11-29

PDF PDF 2.01 MB
Keysight N9912A FieldFox 射频分析仪
Keysight N9912A FieldFox 射频分析仪

促销资料 2017-11-28

PDF PDF 404 KB
Keysight M9485APXIe 多端口矢量网络分析仪
Keysight M9485APXIe 多端口矢量网络分析仪

手册 2017-11-28

PDF PDF 2.18 MB
是德科技使用 Keysight E5063A PCB 分析仪构建可靠的 PCB 测试站
是德科技使用 Keysight E5063A PCB 分析仪构建可靠的 PCB 测试站

手册 2017-11-28

PDF PDF 736 KB
Keysight E5061B 网络分析仪
Keysight E5061B 网络分析仪

促销资料 2017-11-28

PDF PDF 870 KB
Keysight E5071C ENA 网络分析仪
Keysight E5071C ENA 网络分析仪

促销资料 2017-11-28

PDF PDF 698 KB
是德科技 FieldFox 手持式分析仪
是德科技 FieldFox 手持式分析仪

手册 2017-11-27

PDF PDF 2.75 MB

1 2 3 4 5 下一页