您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-4 / 4

排序:
Active Device Characterization in Pulse Operation Using the PNA/PNA-X - Application Note
This AN discusses pulsed S-parameter measurements using the PNA-X series and measurement techniques that enable power-dependent active device characterization including compression and distortion.

應用手冊 2013-06-19

PNA - Pulsed-RF S-Parameter Measurements Using Wideband and Narrowband Detection (AN 1408-12)

應用手冊 2007-11-28

PNA - Pulsed Measurement Accuracy (1408-11)

應用手冊 2004-02-17

8753/8720 Pulsed Measurements - Application Note
The aim of this Product Note is to show that under certain conditions, network analyzers such as the Keysight 8720ES and 8753ES can produce good results at a much lower cost.

應用手冊 2000-05-01

PDF PDF 392 KB