Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-4 sur 4

Tri:
Active Device Characterization in Pulse Operation Using the PNA/PNA-X - Application Note
This AN discusses pulsed S-parameter measurements using the PNA-X series and measurement techniques that enable power-dependent active device characterization including compression and distortion.

Notes d’application 2013-06-19

PNA - Pulsed-RF S-Parameter Measurements Using Wideband and Narrowband Detection (AN 1408-12)

Notes d’application 2007-11-28

PNA - Pulsed Measurement Accuracy (1408-11)

Notes d’application 2004-02-17

8753/8720 Pulsed Measurements - Application Note
The aim of this Product Note is to show that under certain conditions, network analyzers such as the Keysight 8720ES and 8753ES can produce good results at a much lower cost.

Notes d’application 2000-05-01

PDF PDF 392 KB