Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-7 sur 7

Tri:
UWB Antenna Measurements with the 20 GHz E5071C - Application Note
This application note describes benefits of measuring UWB antennas with the E5071C 20 GHz option and introduces measurement tips for using the gating feature with the E5071C.

Notes d’application 2017-12-05

Non-Contact Measurement Method for 13.56 MHz RFID Tags – Application Note
For engineers working in RFID antenna design and test, this note discusses a non-contact method for measuring resonant frequencies of RFIDs using a network analyzer.

Notes d’application 2014-12-05

PDF PDF 607 KB
Impedance and Network Analysis Application List Application Note
This document provides the information of unique and new solutions for impedance and network analysis with using Keysight impedance analyzers, LCR meters and ENA series network analyzers.

Notes d’application 2012-10-30

Using a Network and Impedance Analyzer to Evaluate 13.56 MHz RFID Tags and Readers/Writers
For engineers who work in RFID antenna design and test, this note discusses testing RFID antenna characteristics such as impedance and resonant-frequency with network and impedance analyzers.

Notes d’application 2012-02-08

PNA - Antenna/RCS - Reduce Measurement Test Times
This white paper describes new technology features applicable to antenna/RCS measurements, configuration diagrams, typical antenna/RCS measurement scenarios, and measurement time comparisons.

Notes d’application 2004-12-20

PNA - Antenna - Pulsed Measurements
This paper presents advances in the instrumentation techniques that can be used for the measurement and characterization of antennas that are to be tested in a pulsed mode of operation.

Notes d’application 2004-01-06

Triggering PNA Microwave Network Analyzers for Antenna Measurements – Application Note

Notes d’application 2003-05-28