您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-16 / 16

排序:
What Information Should I Collect From FlexDCA Before Asking Keysight For Help?
What Information Should I Collect From FlexDCA Before Asking Keysight For Help?

FAQ 2018-12-10

Why does handheld scope’s date/time display disappears or shows hexa characters?
This condition indicates that the internal memory battery level is low.

FAQ 2013-11-22

如何對 54800 系列 Infiniium 示波器進行銷密或淨化?
如何對 54800 系列 Infiniium 示波器進行銷密或淨化?

FAQ 2012-05-04

Why i can't find other languages help file setting in U160X A/B series HH oscilloscope?
In order to access to other language, please go to respective product support page in www.Keysight.com. Go to Driver & Software page, select Firmware Update.

FAQ 2011-09-12

What replacement parts and accessories are available for the 113xA-series InfiniiMax probes?
The best place to find this information is in the most recent revision of the InfiniiMax Active Probes User´s Quick Start Guide.

FAQ 2010-06-07

Why does handheld scope’s DMM measurement frequently stall after one hour of continuous operation?
This condition indicates that the internal memory battery level has dropped to 1.4V or lower.

FAQ 2009-07-16

What is the Keysight part number for the CR2032 3V Lithium battery used on the CPU board in the 5483x, 5485x, MSO8000, and DSO80000 Series Infiniium...
The Keysight part number is 1420-0356. However, this is a very common battery and may be available at camera shops, electronic suppliers, etc.

FAQ 2006-11-13

我該如何解密或消毒我的 54620A/C 系列邏輯分析儀?

FAQ 2006-01-05

我需要多久校驗一次我的示波器?

FAQ 2005-10-24

我要如何將 83480A 或 54750A 記憶體解密?
按下:Utility (硬鍵) > System Config...(軟鍵) > Declassify Frame Memory (軟鍵)

FAQ 2005-05-16

我的 Infiniium 示波器應用程式運作不正常。如何重新設定?
詳情請參閱內文

FAQ 2005-04-20

How do I regain operation with a blank display?
If the fan is running, but the display is blank, it is likely that the instrument is operating but all the pen colors are set to the same color. This makes it impossible to read the display and softkeys. To recover from this situation...

FAQ 2005-01-27

如何對54620或54640系列示波器進行銷密或淨化?
如何對54620或54640系列示波器進行銷密或淨化?

FAQ 2004-11-05

Is there a way to find out the serial numbers of the plug-in modules without removing the module?
The serial numbers of the plug-in modules can be found under the About 86100A menu from the HELP button.

FAQ 2004-09-13

How do I upgrade or reinstall my 54800-series oscilloscope's operating system and scope software?
Upgrade and recovery software is available free of charge at ...

FAQ 2004-07-29

如何解密或清理我的54600B/C系列或54645A/D示波器?

FAQ 2004-05-26