이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-7 / 7

정렬방식:
신호 및 스펙트럼 분석기 벤치탑/모듈러/핸드형 펌웨어 업데이트 센터
벤치탑 및 핸드형 모델의 신호 및 스펙트럼 분석기용 펌웨어 또는 소프트웨어 최신 버전 액세스.

FAQ 2019-07-11

Is it possible to get an error log of incorrectly sent remote commands to my PSA, E4406A, EMC, or ESA Series Spectrum Analyzer?
Yes. PSA, E4406A and the ESA Series (with firmware A.08.00 and later) support this. You may turn Verbose error logging on through the front panel or remotely, SYST:ERR:VERBOSE ON

FAQ 2016-07-05

N5530S 측정 수신기에 3GHz 이상에서 옵션 123(프리셀렉터 바이패스)이 필요한 이유는 무엇입니까?
프리셀렉터 편이가 진폭 측정에 오차를 일으킵니다.

FAQ 2010-05-16

N5532A 센서 모듈의 주파수 범위는 어떻게 됩니까?
100kHz~4.2GHz, 10MHz~18GHz, 30MHz~26.5GHz 및 30MHz~50GHz.

FAQ 2010-04-13

Can I write my own measurement personalities or downloadable programs (DLPs) for the E4406A, PSA Series, or ESA Series Analyzers?
No. We do, however, offer many tools to facilitate remotely interfacing of our instruments to a PC to write custom applications. We do also offer flexible digital demod through the 89601A software, and this software does have custom macro capabi...

FAQ 2008-11-21

Does the E4406A or PSA Series support an external keyboard or mouse?
The external keyboard port is only used to control the instrument during firmware upgrades. The user interface for the E4406A or PSA allows you to completely control the instrument via the front panel keys.

FAQ 2008-11-20

I use Keysight VEE and Labview and would like instrument drivers for the E4406A, PSA Series, ESA Series, and EMC Series. Where can I download VXI ...
The E4406A, PSA Series, ESA Series, and EMC Series new IVI-Com drivers as well as the older VXI Plug and Play drivers are available in the "Drivers and Software" section for each product.

FAQ 2008-11-20