您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-20 / 20

排序:
MATLAB M9384B Measurement Guide Programming Examples
MATLAB M9384B Measurement Guide Programming Examples

程式編寫範例 2019-09-10

Playback of M9392A Recorded Files on the M9381A PXI Vector Signal Generator
Example program for the M9391A PXI Vector Signal Generator. This program will load waveforms captured by the M9392A PXI Vector Signal Analyzer into the M9381A PXI Vector Signal Generator for playback. A document will describe the procedure and the programming instructions for loading and playing back of these waveform files.

程式編寫範例 2012-11-06

ZIP ZIP 319.72 KB
Direct I/O: Set Up Frequency Sweep With SRQ On Completion (Read Me)
Code sample documentation.

程式編寫範例 2005-04-01

Direct I/O: Set Up Frequency Sweep With SRQ On Completion
Configure the signal generator to execute a frequency sweep. On completion of the frequency sweep an SRQ interrupt is generated.

程式編寫範例 2005-04-01

Direct I/O: Control Power, Frequency, and FM Modulation (Read Me)
Code sample documentation.

程式編寫範例 2005-04-01

Direct I/O: Download Waveform and Save to Excel (Read Me)
Code sample documentation.

程式編寫範例 2005-04-01

Direct I/O: Set Up Frequency Sweep With SRQ On Completion & Save to Excel
Configure the signal generator to execute a frequency sweep. On completion of the frequency sweep an SRQ interrupt is generated. The data is stored to Excel.

程式編寫範例 2005-04-01

Direct I/O: Download Waveform (Read Me)
Code sample documentation.

程式編寫範例 2005-04-01

Direct I/O: Control Power, Frequency, and FM Modulation
Control the signal generator's power, frequency, and FM modulation.

程式編寫範例 2005-04-01

Direct I/O: Download Waveform and Save to Excel
Mathematically construct a complex baseband signal and downloaded to the arbitrary waveform generator within the ESG-C/PSG vector signal generator. On completion of signal download, the I and Q vectors are saved to an Excel file.

程式編寫範例 2005-04-01

Direct I/O: Download Waveform
Mathematically construct a complex baseband signal and downloaded to the arbitrary waveform generator within the ESG-C/PSG vector signal generator.

程式編寫範例 2005-04-01

Direct I/O: Control Power, Frequency, FM Modulation - Save Settings (Read Me)
Code sample documentation.

程式編寫範例 2005-04-01

Direct I/O: Set Up Frequency Sweep With SRQ On Completion & Save to Excel (Read Me)
Code sample documentation.

程式編寫範例 2005-04-01

Direct I/O: Control Power, Frequency, FM Modulation - Save Settings
Control the signal generator's power, frequency, and FM modulation, and store the settings.

程式編寫範例 2005-04-01

Upload Instrument State using *LRN
This VEE Pro program demonstrates how to upload an instrument state using the *LRN command and download the state again. This contributed application is supplied as is, with no warranty or support.

程式編寫範例 2004-05-01

E8257C Programming over LAN Using To/From Socket (Read Me)
Code sample documentation.

程式編寫範例 2004-05-01

E8257C Programming over LAN Using To/From Socket (Read Me)
Code sample documentation.

程式編寫範例 2004-05-01

Upload Instrument State using *LRN (Read Me)
Code sample documentation.

程式編寫範例 2004-05-01

Upload Instrument State using *LRN (Read Me)
Code sample documentation.

程式編寫範例 2004-05-01

E8257C Programming over LAN Using To/From Socket
This VEE Pro program demonstrates how to communicate to an E8257C over the LAN using To/From Sockets. This contributed application is supplied as is, with no warranty or support.

程式編寫範例 2004-05-01