这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

按主题

按内容类型

按产品类别

1-17 / 17

排序:
Can the ESG acheive Amplitude Modulation (AM) depths of 100%?
Yes, please see AM specifications for the ESG signal generators.

FAQ 2010-12-09

The N5120A Technical Overview says “Timing Characterization +/-1/32 chip (4 ns)”; however, a chip is 260 ns so +/-1/32 chip would be 16 ns. Why...
This is an error and should have stated “Timing Characterization 1/64 chip (4 ns)”.

FAQ 2006-09-05

ESG: Why Is an Amplitude Value of 100 mV Displayed as 100.111 on my ESG Signal Generator?

FAQ 2005-05-24

What is the ALC loop bandwidth of the ESG?

FAQ 2005-05-23

Where can I locate a summary of specifications for the ESG and ESG-D Series?
The technical specifications for the ESG and ESG-D Series signal generators are available online at http://find/esg

FAQ 2005-04-27

PSG功率扫描可以设置并使用的动态范围是多大?
如果是不带选件1E1的信号发生器,您可以设置动态范围;如果是带有选件1E1的PSG,……

FAQ 2005-03-06

ESG和ESG-D系列: 选择度测量
ESG-D 系列在连续和突发调制模式中提供适宜的邻道功率(ACP)。

FAQ 2003-11-23

ESG Series: What is the output power accuracy with and without digital modulation?

FAQ 2003-03-14

ESG and ESG-D Series: Does the ESG Series do fast frequency hopping?
The ESG Series does not do fast frequency hopping

FAQ 2003-03-14

What is the typical output level switching speed for the 8362xB/L signal generators with an attenuator change?
The typical output level switching speed with an attenuator change is >/=30ms. This number does NOT include the...

FAQ 2002-10-25

ESG and ESG-D Series: IQ Input Minimum Frequency

FAQ 2002-06-27

8648B/C/D option 1E6 minimum pulse width

FAQ 2002-06-27

ESG-D Signal Generator: What Are Option UN7 Data Rates?

FAQ 2002-06-27

ESG External Data Requirements

FAQ 2002-06-27

ESG-D Signal Generator: EVM and ACP-enhanced Filters

FAQ 2002-06-27

ESG Carrier Leakage Specification

FAQ 2002-06-27

ESG-D Signal Generator: How Fast is Option UN7

FAQ 2002-06-27