이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

76-100 / 147

정렬방식:
Remote Keyless Entry Application
This Application Note describes the Remote Keyless Entry (RKE) or Immobilizers applications on Keysight TS-5400 and TS-5020 Test Systems.

어플리케이션 노트 2006-11-13

PDF PDF 100 KB
Bluetooth 제조 테스트 – 시작 가이드 (AN 1333-4)

어플리케이션 노트 2006-10-12

Bluetooth RF 측정 기본 (AN 1333-1)
Bluetooth® is an open specification for a wireless personal area network. It provides limited range RF connectivity for voice and data transmissions between information appliances.

어플리케이션 노트 2006-10-12

Highly Accurate Amplifier ACLR and ACPR Testing with the Keysight N5182A MXG Vector Signal Generator
This note discusses ACLR/ACPR as a key performance characteristic for power amplifiers used to test wireless communications systems and how the Keysight MXG vector signal generator is used to test them.

어플리케이션 노트 2006-08-30

Using Synthetic Instruments in Your Test System (AN 1465-24)
This note represents a brief history of SI, compares a rack-and-stack system to an SI-based system, descibes the initial applications of SIs, and illustrates the emulation of conventional instruments with SIs.

어플리케이션 노트 2006-08-28

8510 Automation Software
This Product Note provides information on measurement automation software for the 8510 network analyzer. The software controls the network analyzer and leads the user step-by-step through measurements.

어플리케이션 노트 2006-07-13

PDF PDF 487 KB
Upgrade Guide for the Keysight 8510
This 20 page Product Note describes how the 8510 systems can be upgraded from any combination of the following to another: Keysight 8510XF, 85106D, and 85107B.

어플리케이션 노트 2006-07-13

PDF PDF 290 KB
External, low-noise, frequency dividers improve E8663B phase noise below 250 MHz
The purpose of this note is to demonstrate how to use low-noise frequency dividers with the E8663B signal generator to improve phase noise performance for frequencies less than 250 MHz.

어플리케이션 노트 2006-05-09

디지털 방식으로 생성된 페이드 신호를 이용하여 테스트 비용을 줄이는 방법(R&D 전용)

어플리케이션 노트 2005-08-15

Testing HSDPA functionality and performance in User Equipment
The objective of this paper is to explain the meaning and the purpose of the new HSDPA performance requirements tests that are part of the HSDPA Release 5 specifications.

어플리케이션 노트 2005-03-01

PDF PDF 2.22 MB
Mastering the New Base Stations: Design and Test of ADPA and Digital Transceivers for 3G Radios.
This paper examines adaptive digital pre-distortion (ADPD) technology and the test challenges associated with implementing ADPD amplifiers and digital radio transceivers.

어플리케이션 노트 2005-02-01

PDF PDF 851 KB
WiMAX 개념 및 RF 측정
This application note reviews the RF characteristics of the 256 carrier OFDM air interface defined in 802.16-2004 and the RF parametric tests that can be performed with Keysight test solutions.

어플리케이션 노트 2005-01-01

Radar Emitter Simulation Using the E8267C PSG Vector Signal Generator
This 32-page application note explains how to generate and evaluate complex radar signals using the Keysight E8267C vector signal generator.

어플리케이션 노트 2003-12-01

Radar Emitter Simulation Using Vector Signal Generators (MATLAB waveform examples)
Example of MATLAB files for generating complex waveforms (at ease) for radar system design verification using off-the-shelf microwave vector signal generators.

분석 툴 2003-11-12

ZIP ZIP 12 KB
E4438C Signal Studio for Bluetooth® - Application Note
This application note is a self-guided tutorial that describes the test signals that can be created with Signal Studio for Bluetooth®.

어플리케이션 노트 2003-10-16

PDF PDF 1.37 MB
E4438C Signal Studio for 1xEV-DO Application Note
This application note is a self-guided tutorial describing the test signals that can be created with Signal Studio for 1xEV-DO.

어플리케이션 노트 2003-06-13

PDF PDF 2.37 MB
cdma2000 기지국 설계 및 테스트(AN 1357)

어플리케이션 노트 2003-02-25

Designing and Testing 3GPP W-CDMA User Equipment - Application Note
This Application Note focuses on the physical layer (layer 1) of the Frequency Division Duplex (FDD) mode of W-CDMA.

어플리케이션 노트 2003-02-21

802.11G 송신기 측정 수행 (AN 1380-4)
This 12-page application note provides an overview of 802.11g WLAN technology and reviews the tests used to design and manufacture 802.11g transmitters and modulators.

어플리케이션 노트 2003-02-21

Two-tone and Multitone Personalities for the E8267C PSG Vector Signal Generator (AN 1410)
Generating two-tone and multitone signals at MW frequencies has never been easier. The E8267C PSG is the first MW signal generator with an integrated I/Q modulator and internal baseband generator.

어플리케이션 노트 2003-02-06

Obtain Flat-Port Power with Keysight's PSG User Flatness Correction or External Leveling Functions
The PSG series is ideally suited for design and test systems with high frequencies, wide bandwidths and complex modulation formats. This Product Note explains how to obtain flat...

어플리케이션 노트 2003-02-04

cdma2000 이동국 설계 및 테스트(AN 1358)

어플리케이션 노트 2003-01-13

E443xB Signal Studio for 802.11a WLAN Application Note (AN 1430)
This application note is a self-guided tutorial that describes the test signals that can be created with Signal Studio for 802.11a WLAN.

어플리케이션 노트 2002-10-16

PDF PDF 1.31 MB
E443xB Signal Studio for Bluetooth® Application Note (AN 1422)
This application note is a self-guided tutorial that describes the test signals that can be created with Signal Studio for Bluetooth®.

어플리케이션 노트 2002-10-03

기본 송수신기 스테이션에 대한 GSM/EDGE 송신기 및 수신기 측정 이해하기(AN 1312)

어플리케이션 노트 2002-08-24

이전 1 2 3 4 5 6 다음